RFM69HCW Wireless Transceiver - 434MHz

This is the 434MHz base RFM69HCW Wireless Transceiver that is found on our RFM69 Breakout. The RFM69HCW is an inexpensive and versatile radio module that operates in the unlicensed ISM (Industry, Science and Medicine) band, a set of frequencies set aside for low-power, short-range, license-free radios. It’s perfect for building inexpensive short-range wireless networks of sensors and actuators for home automation, citizen science and more.

This RFM69HCW module operates on the 434MHz frequency and is capable of transmitting at up to 100mW and up to 300kbps, but you can change both of those values to fit your application. For example, you can maximize range by increasing the transmit power and reducing the data rate, or you can reduce both for short-range sensor networks that sip battery power. At full power and with simple wire antennas, we can get messages from one side of a large office building to the other through numerous internal walls. In open air you can reach 500 meters or more. With more complex antennas and modulation schemes, similar parts have successfully transmitted from space to the ground (by very smart amateur radio enthusiasts; your mileage may vary)!

The RFM69HCW uses an SPI (Serial Peripheral Interface) to communicate with a host microcontroller, and several good Arduino libraries are available. It supports up to 256 networks of 255 nodes per network, features AES encryption to keep your data private, and transmits data packets up to 66 bytes long.

SparkFun sells two versions of the RFM69HCW: a 915MHz version and this 434MHz version. Although the ISM band is license-free, the band itself is different in different areas. Very roughly, 915MHz is for use in the Americas, and the 434MHz version is for use in Europe, Asia and Africa. Check your local regulations for other areas.

  • +20 dBm - 100 mW Power Output Capability
  • High Sensitivity: down to -120 dBm at 1.2 kbps
  • High Selectivity: 16-tap FIR Channel Filter
  • Bullet-proof front end: IIP3 = -18 dBm, IIP2 = +35 dBm,80 dB Blocking Immunity, no Image Frequency response
  • Low current: Rx = 16 mA, 100nA register retention
  • Programmable Pout: -18 to +20 dBm in 1dB steps
  • Constant RF performance over voltage range of module
  • FSK Bit rates up to 300 kb/s
  • Fully integrated synthesizer with a resolution of 61 Hz
  • FSK, GFSK, MSK, GMSK and OOK modulations
  • Built-in Bit Synchronizer performing Clock Recovery
  • Incoming Sync Word Recognition
  • 115 dB+ Dynamic Range RSSI
  • Automatic RF Sense with ultra-fast AFC
  • Packet engine with CRC-16, AES-128, 66-byte FIFO
  • Built-in temperature sensor

RFM69HCW Wireless Transceiver - 434MHz Product Help and Resources

RFM69HCW Hookup Guide

April 29, 2016

The RFM69HCW is an inexpensive transceiver that you can use to create all kinds of wireless projects. This tutorial will help you get started.

How to Build a Remote Kill Switch

May 31, 2016

Learn how to build a wireless controller to kill power when things go... sentient.

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

3 Soldering

Skill Level: Competent - You will encounter surface mount components and basic SMD soldering techniques are required.
See all skill levels


Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

2 Programming

Skill Level: Rookie - You will need a better fundamental understand of what code is, and how it works. You will be using beginner-level software and development tools like Arduino. You will be dealing directly with code, but numerous examples and libraries are available. Sensors or shields will communicate with serial or TTL.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

3 Electrical Prototyping

Skill Level: Competent - You will be required to reference a datasheet or schematic to know how to use a component. Your knowledge of a datasheet will only require basic features like power requirements, pinouts, or communications type. Also, you may need a power supply that?s greater than 12V or more than 1A worth of current.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • mcavoy0x61 / about 6 years ago / 1

    Will this communicate with the RFM12b (at 434MHz)?

  • EngineerDave / about 8 years ago / 1

    Is there any difference between the 434 and 915MHz versions?

Customer Reviews

5 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.

1 of 1 found this helpful:

It does work, even with a PIC!

I have been rolling my own code to control this with a PIC so the existing libraries for Arduino won't work. With a few commands I can set freq, power out and fsk shift for use as a balloon downlink transmitter. I am going to experiment with fsk reception although this is not needed for my intended use. I intend to purchase more tonight!