Bridge Filament 3mm - 0.45kg (Clear)

This is a 0.45kg (1lb) reel of 3mm "clear" Bridge nylon co-polymer filament for 3D printing. Taulman's "Bridge" high-strength nylon co-polymer bridges the strength of nylon 645 and the ease of printing of ABS/PLA. Items printed in Bridge nylon filament are stronger and more resilient than parts printed in more common materials.

Since Bridge prints cleanly and easily, you can print complex models that are ready to be used. The combination of strength, reduced shrinkage and ease in printing allows you to go from 3D model to 3D printed part ready to be installed. The material comes on a heavy-duty plastic reel and vacuum sealed to keep out any moisture.

Note: Bridge is a nylon filament material. Applying a glue stick directly to the print surface before starting your 3D printer is strongly recommended.

  • Diameter: 3mm (0.118 inches)
  • Quantity: 0.45 kg (1 pound)
  • Hot End Temperature: 230°C -- 240°C
  • Print Surface Temperature: 100°C
  • Color: Clear

Bridge Filament 3mm - 0.45kg (Clear) Product Help and Resources

Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

3 DIY

Skill Level: Competent - You might need to break out the power tools. Nothing beyond a power drill or rotary tool should be required, but you might have a hard time with just a screwdriver and hammer. Cutting holes into plastic or metal might be required.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • RocketGuy / about 8 years ago / 1

    Edit: description says black, everything else says clear. Assuming copy/paste typo.

Customer Reviews

No reviews yet.