×

SparkFun will be closed on Tuesday, December 24th, and Wednesday, December 25th, in observance of the Christmas holiday. Any orders qualifying for same day shipping placed after 2:00 p.m. (MST) on Monday, December 23rd, will be processed on Thursday, December 26th, when we return to regular business hours. Wishing you a safe and happy holiday from all of us at SparkFun!

Please note - we will not be available for Local Pick up orders from December 24th-December 27th. If you place an order for Local Pick-Up we will have those ready on Monday, December 30th.

Alloy 910 Filament 2.85mm - 0.45kg (Natural)

This is a 0.45kg (1lb) reel of 2.85mm "natural-colored" Alloy 910 nylon co-polymer filament for 3D printing. Specially developed to exhibit the ideal characteristics of several different classes of 3D printing filaments, Alloy 910 offers the strength and durability of nylon with the same minimal shrink nature of PLA. Alloy 910 makes for ideal material to be used in frames or enclosures that are subject to stress and high impact, and items exposed to repeated flexing such as buckles and clasps.

Alloy 910 is among the strongest materials you can currently 3D print. When printed, it has a tensile strength of 8,500 PSI (58.6 MPa), making Alloy 910 almost as strong as polycarbonate but easier to manipulate, as it warps up to five times less. If you are looking for 3D printing filament that is perfect for applications where high strength and stiffness are key, Alloy 910 is your best bet! The material comes on a heavy-duty plastic reel and vacuum sealed to keep out any moisture.

Note: Alloy 910 is a nylon co-polymer filament material. Applying a glue stick directly to the print surface before starting your 3D printer is strongly recommended.

  • Diameter: 2.85mm (0.112 inches)
  • Quantity: 0.45 kg (1 pound)
  • Hot End Temperature: 245°C -- 250°C
  • Print Surface Temperature: 110°C
  • Tensile Strength: 8,500 PSI (58.6 MPa)
  • Color: White/Clear

Alloy 910 Filament 2.85mm - 0.45kg (Natural) Product Help and Resources

Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

3 DIY

Skill Level: Competent - You might need to break out the power tools. Nothing beyond a power drill or rotary tool should be required, but you might have a hard time with just a screwdriver and hammer. Cutting holes into plastic or metal might be required.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.