Hamburger Mini Speaker

This will be a treat for your ears! The Hamburger Mini Speaker is a 3W economical speaker option for any project needing stand-alone sound. The Hamburger features a built-in lithium polymer battery for portable application, a 3.5mm stereo jack (sorry, iPhone 7 users) and two volume options (quiet and loud) to control how loud your sound needs to be. This speaker really can't be compared to a good pair of JBLs, but for the price point the Hamburger won't break the bank for your next audiophile project!

Why call it the Hamburger? When you twist the top and bottom halves of the speaker in opposite directions, it expands out like an accordion extending the bass reflex portion. Each Hamburger Mini Speaker comes with a 1.5ft mini USB cable for recharging capabilities.

We use this amplified speaker quite frequently with our Spectacle Audio Board and Sound Kit, but that doesn’t mean you can’t find a different use for it!

  • 1x Hamburger Mini Speaker
  • 1x USB Mini-B Cable, 1.5ft
  • Speaker: 3W (1KHz, THD10%) 36mm
  • Frequency Response: 20Hz~20KHz
  • S/N ratio: ≥85dBA
  • Built-in 3.7V 180mA LiPo battery
  • ~1--2 hour play time
  • 52mm x 38mm

Hamburger Mini Speaker Product Help and Resources

Little Soundie Audio Player Hookup Guide

April 26, 2018

Add sound effects to your project, prop or costume with Little Soundie Audio Player.

Papa Soundie Audio Player Hookup Guide

April 26, 2018

Add sound effects to your project, prop or costume with Papa Soundie Audio Player.

Python Programming Tutorial: Getting Started with the Raspberry Pi

June 27, 2018

This guide will show you how to write programs on your Raspberry Pi using Python to control hardware.

Build a Qwiic Jukebox that is Toddler Approved!

March 29, 2019

Follow this tutorial to build your own custom jukebox. Note, this is designed simple and tough for use primarily with toddlers. It's also a great introduction to SparkFun's Qwiic products!

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • bobdabiulder / about 7 years ago / 1

    Could you sell the board inside of this separately? If not, would I be able to upgrade the speaker and battery without worrying (too much) about the board's specs? I might upgrade to a speaker from a nice soundbar someone threw out, and a 2Ah battery.

  • subbdue / about 8 years ago / 1

    Would this work well with the SparkFun Music Instrument Shield? (DEV-10587)

  • Member #62545 / about 8 years ago / 1

    Can this play audio from the USB instead of the audio jack?

  • bobdabiulder / about 8 years ago / 1

    Could you make a large one with 500mah?

    • SFUptownMaker / about 8 years ago / 1

      We don't actually manufacture this, we just resell it. We'll keep an eye out for an extended runtime version, though!

Customer Reviews

4.5 out of 5

Based on 2 ratings:

Currently viewing all customer reviews.

2 of 2 found this helpful:

Easy and effective

It's on the quiet side but loud enough to be heard across a small room, which is all I needed.

It does pick up buzzing noises from dirty power pretty easily, so you have to be sure you power it from a reasonably good USB port, ideally attached directly to a grounded outlet.

1 of 1 found this helpful:

Great little amplifed speaker.

I use this for a very simple application, testing coax. I made a couple of adapters to BNC connectors. Then for the coax runs, put in an audio signal (from a handi talki tuned to National Weather Service) at the close end and the speaker at the far end. If you have it bad connection it show up as scratchy or no audio. Small and lightweight, easy to transport to a job site. Make a very good first quick and dirty check for continuity. For the equipment I work on, there are 48 transmit cables and 48 receive cables. Sorts out the good and bad connections quickly.