bladeRF x40

Added to your shopping cart

The bladeRF x40 is an affordable USB 3.0 Software-Defined Radio (SDR) designed to allow students and RF enthusiasts to explore wireless communication, and to provide professionals with a versatile COTS waveform development platform. The bladeRF x40 is a great next step after using an SDR like the HackRF One, especially with the built-in FPGA providing you with more user-defined options.

Out of the box, the bladeRF can tune from 300MHz to 3.8GHz without the need for extra boards. Through open source software such as GNURadio (live image), the bladeRF can be placed into immediate use. With its flexible hardware and software, the bladeRF can be configured to operate as a custom RF modem, a GSM and LTE picocell, a GPS receiver, an ATSC transmitter or a combination Bluetooth/WiFi client, without the need for any expansion cards.

  • 1x bladeRF x40 (40KLE Cyclone 4 FPGA)
  • 1x USB 3.0 SS cable
  • 2x SMA cables
  • Full-duplex 40MSPS 12-bit quadrature sampling
  • Factory calibrated VCTCXO tuned within 1Hz of 38.4MHz
  • Removable-cap RF shields for increased system sensitivity and isolation
  • Flexible clocking architecture for arbitrary sample rates
  • GPIO expansion port (GPIO Expansion Board)
  • SPI flash allowing for headless operation
  • Expanded frequency coverage using XB-200 Transverter Board
  • Typical +6dBm TX power
  • Fully bus-powered USB 3.0 Superspeed SDR
  • 300MHz--3.8GHz RF frequency range
  • Independent RX/TX 12-bit 40MSPS quadrature sampling
  • Capable of achieving full-duplex 28MHz channels
  • 16-bit DAC factory-calibrated 38.4MHz +/-1ppm VCTCXO
  • Onboard 200MHz ARM9 with 512KB embedded SRAM (JTAG port available)
  • Onboard 40KLE Altera Cyclone 4 E FPGA (JTAG port available)
  • 2x2 MIMO configurable with SMB cable, expandable up to 4x4
  • Stable Linux, Windows, Mac and GNURadio software support

bladeRF x40 Product Help and Resources

Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

4 Programming

Skill Level: Experienced - You will require a firm understanding of programming, the programming toolchain, and may have to make decisions on programming software or language. You may need to decipher a proprietary or specialized communication protocol. A logic analyzer might be necessary.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • localnerd / about 8 years ago / 5

    +1 on member #394180.

    The 300Mhz cut-off kinda kills most SDR non-sat communication projects except 70cm applications. Need at least down to 100Mhz for AIS and 2M projects and down to 500khz would open up all the HF bands!

    Look forward to seeing a future product.

  • Member #394180 / about 8 years ago / 5

    Looks like fun. Too bad it bottoms out at 300 MHz. I'd actually be interested in one that worked between 500 KHz and 1.3 MHz without external boards or mods. Is that in the works?

  • c.burgess.7 / about 8 years ago / 3

    $420? were the guys in the pricing department high? [Joke successfully deployed]

    • Black Angus Rocket Storm / about 8 years ago / 1

      The real story is this product is LIT!!!!

  • freiguy1 / about 7 years ago / 1

    After watching the video and looking at the description, I realize I have no idea what any of these terms are or what this hobby involves. Does sparkfun have a primer on this sort of thing (not even sure what it's called)?

    • M-Short / about 7 years ago / 1

      A bit late, but a quick summary. SDR is software defined radio. Basically the device lets you receive and transmit on a large range of frequencies, but that is configured in software instead of hardware. Well, now you are wondering who wants to receive and transmit on a lot of frequencies? Welcome to the world of ham radio. While we do have some people in the building that have their ham radio license we don't have much in terms of tutorials on it. Check out your local Ham Radio club or ARRL if you are interested in more information.

      PSA: If you want to transmit anything you will want to get a ham radio license. The varying levels of license give you the ability to transmit on different frequencies.

  • Member #897438 / about 8 years ago * / 1

    Check out this SDR device designed in UK. https://www.crowdsupply.com/lime-micro/limesdr The crowdfunding has finished and now you can order one from here https://myriadrf.org/projects/limesdr/ I dont know much about SDR but this looks very capable 100KHz to 3.8GHz

  • Teslafreak / about 8 years ago / 1

    Does anyone know of a good enclosure for these?

  • markaw / about 8 years ago / 1

    "The XB-200 is a block up-down converter that greatly expands the bladeRF’s usable frequency range down" LF/MF/HF/VHF transverter (60kHz to 300MHz)

    https://www.nuand.com/blog/product/hf-vhf-transverter/

    • Member #394180 / about 8 years ago / 2

      Thanks, but it's an external add-on (like the iphone dongles), it's an additional $200 and it's out of stock. Still looking for a version that covers 500 KHz to 1.3 GHz with no add-ons needed. Should be simple for them to design/build one - it's only half the bandwidth and it's down at the easy end of the spectrum.

    • Member #538360 / about 8 years ago / 2

      You beat me to it. $620 for an SDR from 60 kHz to 3.8 GHz sounds like a pretty good deal!

Customer Reviews

4.5 out of 5

Based on 6 ratings:

Currently viewing all customer reviews.

3 of 3 found this helpful:

A world of possibilites!

I bought two of these...

The online information is a bit sparse and many people seem to be using this with gnuradio which seems to be more of a CB or walkie-talkie kind of thing. I'm interested more in digitial communication.

That's when I stumbled on the bladeRF-fsk example that is only on the github version of the software. It's a simple example that alllows for bidirectional transfer of files. The example builds from the FSK modulation code all the way up to the application layer demonstrating how easy and flexible the device is.

If your interested in digital communication, be sure to check out that example. Also, sparkfun has 2 version of the telescoping antenna. One for 75MHz to 1 GHz and one for 300 MHz to 1.1 GHz. I accidentally bought the lower frequency version which works, but the other version would have been better.

1 of 1 found this helpful:

Must have device!

Every software/hardware engineer must have this device. You can listen and simulate bluetooth, gsm, wifi and other radio devices.

It's like Oscilloscope, but for Radio.

1 of 1 found this helpful:

A versatile device

So far so good testing this out for a few different projects I'm playing with. As a licensed ham radio operator, this area has always interested me. And this device is a perfect companion for voice/data transmission scenarios. Not to mention there are a fair amount of open source projects out there that interface with the bladeRF device.

Product arrived quickly and as expected. I'd recommend this product to others as well!

0 of 2 found this helpful:

do not work with raspberry 3

i can not get work like i read in the articles "https://blog.strcpy.info/2016/04/21/building-a-portable-gsm-bts-using-bladerf-raspberry-and-yatebts-the-definitive-guide/",and the sdrsharp with windows "BladeRF + SDR# on Windows 10"please help me to understand i am newbie on that device,thanks,sorry for my english,if youvae some info on spanish woulbe cool.

Good product

Very useful for Communication Engineering.