EeonTex Conductive Fabric

Added to your shopping cart

EeonTex NW170-PI fabric is a conductive, nonwoven microfiber for use in e-textiles as well as electromagnetic and resistive heating applications. Each sheet of the EeonTex Conductive Fabric is pre-cut into 12 inch by 13 inch sheets about 0.8mm thick. This fabric is very versatile and perfect for anyone interested in wearables and e-textiles.

EeonTex Conductive Fabric is highly conductive with a tunable surface resistivity of 8 Ohm/sq to 105 Ohm/sq. Additionally, it is extremely durable with a tensile strength of >450N and a tear resistance of 12N.

Note: This is non-stretch fabric.

  • Filament Blend: Polyester/Nylon 6 (70/30)
  • Web Bonding: 170g/m²
  • Thickness: 0.80mm
  • Sheet Size: 12"x13" (304.8 x 330.2mm)
  • Tensile Strength: >450N
  • Elongation at Break: 40%
  • Tear Resistance: 12N
  • Surface Resistivity: Tunable from 8 to 105 Ohm/sq

EeonTex Conductive Fabric Product Help and Resources

Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

2 DIY

Skill Level: Rookie - Basic hand tools are required and instructions will allow more freedom. You may need to make your own decisions on design. If sewing is required, it will be free-form.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Bjoern / about 8 years ago / 2

    How will this fabric react to or in water? From a quick google search I found quotes like: "Practically insoluble in water and concentrated acids", so can this be in or near water?

    • santaimpersonator / about 5 years ago / 1

      It can't be used in water, the conductive coating will come off. I don't recommend using it in a manner, where it can get damp or wet.

  • am searching for the STRETCH type, is it available ?

  • Member #1548045 / about 5 years ago / 1

    Is this fabric stretchy? Because I see they've already discontinued the ones that have.

  • olivthill / about 8 years ago * / 1

    It looks interesting. It could be used to make a glove for the hand of a robot who will take an egg without squeezing it too hard and without letting it drop down. I don't know if the fabric will held its properties when it is cut. I don't know what voltage is required and if a tiny battery will be good enough. I also imagine a target for armless arrows made of several concentric circles cut in that fabric, each one connected to an arduino, which will show which rim has been hit.

Customer Reviews

5 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.

Only one thing

Need a bigger sheet