CCS811 CO2 and TVOC Air Quality Sensor

We've sold out! You can get the SparkFun version here. The CCS811 breakout from SparkFun is functionally identical with a few DFM improvements.

The CCS811 is a sensor for detecting the level of carbon dioxide (CO2) and Total Volatile Organic Compounds (TVOCs) in the air. TVOC combined with CO2 is used to measure indoor air quality or IAQ. CO2 is produced by human respiration, and VOCs come from construction materials (paint, carpet, etc), machines (copiers, processes, etc), and people (breathing, cigarettes, etc). VOCs are often categorized as pollutants and/or sensory irritants.

TVOC is a roughly defined term, and we’re still wrapping our heads around what this sensor can do. Effectively, it can give you the parts per million (PPM) readings of CO2 and parts per billion (PPB) readings of TVOCs. Please note that the CCS811 datasheet recommends a burn-in of 48 hours and a run-in of 20 minutes (you must allow 20 minutes for the sensor to warm up and output valid data).

Outdoor CO2 can range from 300 to 500ppm. Indoor air with CO2 levels below 700ppm is considered acceptable. “Indoor CO2 concentrations of 1000 to 1200 ppm in spaces housing sedentary people is an indicator that a substantial majority of visitors entering the space will be satisfied with respect to human bioeffluents (body odor).”(from ASHRAE)

From the report titled “TVOCs in Indoor Air Quality Investigations”:

In view of the fact that there are few controlled human exposure studies and the results are not confirmed, and that the results of epidemiological studies are inconsistent, it is today not possible to conclude that sensory irritation is associated with the sum of mass concentrations of VOCs at the low exposure levels typically encountered in non-industrial indoor air. Therefore, although the likelihood of sensory effects will increase with increasing TVOC concentration, at present no precise guidance can be given on which levels of TVOC are of concern from a health and comfort point of view, and the magnitude of protection margins needed cannot be estimated. Nevertheless, the general need for improved source control to diminish the pollution load on the indoor environments from health, comfort, energy efficiency and sustainability points of view leads to the recommendation that VOC levels in indoor air should be kept as low as reasonably - achievable (ALARA).

CO2 and TVOC sensing is an intriguing and complex field, and we’ve barely scraped the surface. The CCS811 is simply the first to provide base level sensing to the hacker level mad scientist.

We do not plan to regularly produce SparkX products so get them while they're hot!

Experimental Product: SparkX products are rapidly produced to bring you the most cutting edge technology as it becomes available. These products are tested but come with no guarantees. Live technical support is not available for SparkX products. Head on over to our forum for support or to ask a question.

Uses of TVOC sensing:

  • Testing of materials for chemical emission (that new car smell)
  • Indicator of insufficient or poorly designed ventilation
  • Identification of high polluting activities

Uses of CO2 sensing:

  • Indoor Agriculture including aqua- and hydroponics
  • Room occupants and HVAC loading

Additional CCS811 Datasheets:

Exposure and concentration limit recommendations by various organizations:

  • CO2 sensing from 400 to 8192 parts-per-million
  • Total Volatile Organic Compound (TVOC) sensing from 0 to 1187 parts-per-billion

CCS811 CO2 and TVOC Air Quality Sensor Product Help and Resources

CCS811/BME280 (Qwiic) Environmental Combo Breakout Hookup Guide

September 8, 2017

Sense various environmental conditions such as temperature, humidity, barometric pressure, eCO2 and tVOCs with the CCS811 and BME280 combo breakout board.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #458238 / about 8 years ago / 1

    There is a serious misconception here, this is NOT a CO2 sensor. It is a TVOC sensor that can optionally report TVOC levels as "equivalent CO2" concentrations. It does not measure CO2 concentrations.

Customer Reviews

No reviews yet.