×

SparkFun will be closed on Tuesday, November 5th to support our team in being able to go out and vote! Orders placed after 2 pm MT Monday, November 4th will ship on Wednesday, November 6th. Thanks for your patience and understanding.

Servo - Hitec HS-5035HD (Ultra Nano Size)

This is one of the smallest servos we carry, but don't let its size fool you! The HS-5035HD is the digital version of the popular HS-35HD and is destined to become a fan favorite! Equipped with a fully programmable digital circuit, Metal Karbonite gear train and long life potentiometer, the HS-5035HD provides heavy-hitting performance in a lightweight package. The HS-5035HD is able to take in 4.8 volts and deliver 11.11 oz-in of maximum torque at 0.1 sec/60°, and this guy is only about the size of a penny!

This high-quality servo is perfect for your mechatronic needs, and if you are looking to get into robotics, this is where to start. The HS-5035HD servo comes standard with a 3-pin power and control cable and all hardware listed below.

Note: Check the neutral position before linkage connection. Be advised that this servo is designed to rotate in 360° when the power is off due to its tiny structure. Check the "Neutral Position Warning Instruction" (included with each HS-5035HD) for more information.

  • 1x HS-5035HD Servo
  • 3x Double Arm Micro Horn
  • 1x Long Double Arm Micro Horn
  • 1x Four Point Micro Horn
  • 2x 4x9mm Phillips Screw
  • 2x 3x5mm Phillips Screw
  • Voltage: 4.8 volts
  • Torque: 11.11 oz-in
  • Speed: 0.1 sec/60°
  • Direction: Clockwise
  • Rotation: 180°
  • Bushing Bearing
  • Dual Metal Karbonite Gears
  • 3-Pole Ferrite Motor
  • A1 Micro Spline
  • Clear Enclosure* 18.6mm x 7.6mm x 15.5mm
  • Wire Length: 160mm
  • Weight: 4.5g

Servo - Hitec HS-5035HD (Ultra Nano Size) Product Help and Resources

Core Skill: Robotics

This skill concerns mechanical and robotics knowledge. You may need to know how mechanical parts interact, how motors work, or how to use motor drivers and controllers.

3 Robotics

Skill Level: Competent - You may need an understanding of servo motors and how to drive them. Additionally, you may need some fundamental understanding of motor controllers.
See all skill levels


Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

3 Electrical Prototyping

Skill Level: Competent - You will be required to reference a datasheet or schematic to know how to use a component. Your knowledge of a datasheet will only require basic features like power requirements, pinouts, or communications type. Also, you may need a power supply that?s greater than 12V or more than 1A worth of current.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

5 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.

Awesome product

Awesome product