Particle Electron 3G Cellular Kit (Eur/Asia/Afr)

The Electron is a tiny development kit for creating 3G cellular-connected electronics projects and products. It comes with a Particle SIM card (Nano 4FF) and an affordable data plan for low-bandwidth applications. Plus, it's available to more than 100 countries worldwide, and includes three months of Particle's 1MB monthly data plan for IoT devices!

The Electron Kit also comes with Particle's development tools and cloud platform for managing and interacting with your new connected hardware. The Electron can be powered via the VIN (3.9V--12VDC) pin, the USB Micro-B connector or a LiPo battery (included).

The Electron is a GSM-only device and does not support CDMA networks. Since this Electron operates at 900/1,800 MHz it is only available for customers in Europe, Asia and Africa. If you live in the Americas or Australia, we recommend the Electron that operates at 850/1,900 MHz. Continent compatibility is simplified, and exceptions exist. Please make sure to check the full list of compatible countries for the location where you wish to use your Electron.

  • 3 months of Particle's 1MB monthly data plan (delivered by email)
  • Particle Electron Board
  • Particle SIM Card
  • Li-Po battery (2,000mAh)
  • Taoglas Cellular Antenna
  • USB cable
  • Breadboard
  • Pinout reference card
  • Components for a sample product
  • U-blox SARA-U270 (3G) cellular module
  • STM32F205RGT6 120MHz ARM Cortex M3 microcontroller
  • 1MB flash, 128KB RAM
  • BQ24195 power management unit and battery charger
  • MAX17043 fuel gauge
  • RGB status LED
  • 30 mixed-signal GPIO and advanced peripherals
  • Open source design
  • Real-Time Operation System (RTOS)
  • FCC, CE and IC certified
  • Particle's 1MB monthly data plan:
    • 3 months included with kit
    • $2.99/month for 1MB (thousands of messages)
    • No contracts; cancel any time
    • $0.99/each additional MB

Particle Electron 3G Cellular Kit (Eur/Asia/Afr) Product Help and Resources

Three Quick Tips About Using U.FL

December 28, 2018

Quick tips regarding how to connect, protect, and disconnect U.FL connectors.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Jim (JR) / about 6 years ago / 1

    The particle pricing link is broken when I checked 11/23/18. Can you provide an updated link please?

Customer Reviews

5 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.

Its great

I love it