Xcelite 8-in-1 Screwdriver Set

$ 27.95 $ 19.95

Added to your shopping cart

The Xcelite 8-in-1 Screwdriver Set provides eight high-quality bits in a single ergonomic tool. Each bit is easily accessible with a spring-loaded magnetic housing that holds the seven included bits you aren't currently using. Though the screwdriver set includes eight unique bits, the end of the shaft features a 0.25" hex driver that can fit most of your existing 1/4" bits. With a strong magnetic hold and no-roll handle design, this is one of the best all-in-one tools we have used!

The shaft of this multiple-tip driver is made from a chrome-molybdenum vanadium steel that makes for great durability and longevity.

  • 1x 1/4" Hex Driver
  • 1x 1/8" Flat Bit
  • 1x 3/16" Flat Bit
  • 1x Torx 15 Bit
  • 1x Torx 20 Bit
  • 1x Torx 25 Bit
  • 1x Phillips #1 Bit
  • 1x Phillips #2 Bit
  • 1x Phillips #3 Bit

Xcelite 8-in-1 Screwdriver Set Product Help and Resources

Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

4 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.

Xcelite screwdriver set

I believe this screwdriver is the best I ordered two Great service and shipping Thank you