×

SparkFun will be closed on Tuesday, November 5th to support our team in being able to go out and vote! Orders placed after 2 pm MT Monday, November 4th will ship on Wednesday, November 6th. Thanks for your patience and understanding.

SparkFun Inventor's Kit Guidebook - v4.1a

Added to your shopping cart

The full-color SparkFun Inventor's Kit Guidebook V4.1a contains step by step instructions with circuit diagrams and hookup tables for building each project and circuit. Full example code is provided, new concepts and components are explained at point of use, and troubleshooting tips offer assistance if something goes wrong. Once you make your way through all of the example circuits you will have a much better grasp on programming electronics!

For SIK version 4.1 we took an entirely different approach to teaching embedded electronics. In previous versions of the SIK, each circuit focused on introducing a new piece of technology. With SIK v4.1, components are introduced in the context of the circuit you are building, and each circuit builds upon the last, leading up to a project that incorporates all of the components and concepts introduced throughout the guide. With new parts and a completely new strategy, even if you’ve used the SIK before, you’re in for a brand-new experience!

Note: This is just the manual for the SparkFun Inventor's Kit - v4.1. The kit itself or the individual parts used in this book will need to be purchased separately.

  • For V4.1a an error was corrected on page 73 where VCC and GND pins on the LCD were connected to the wrong power rails
  • This change is also featured on the SIK Errata page
  • Project 1: Light
    • Circuit 1A: Blinking an LED
    • Circuit 1B: Potentiometer
    • Circuit 1C: Photoresistor
    • Circuit 1D: RGB Night-Light
  • Project 2: Sound
    • Circuit 2A: Buzzer
    • Circuit 2B: Digital Trumpet
    • Circuit 2C: "Simon Says" Game
  • Project 3: Motion
    • Circuit 3A: Servo Motors
    • Circuit 3B: Distance Sensor
    • Circuit 3C: Motion Alarm
  • Project 4: Display
    • Circuit 4A: LCD "Hello, World!"
    • Circuit 4B: Temperature Sensor
    • Circuit 4C: "DIY Who Am I?" Game
  • Project 5: Robot
    • Circuit 5A: Motor Basics
    • Circuit 5B: Remote-Controlled Robot
    • Circuit 5C: Autonomous Robot

SparkFun Inventor's Kit Guidebook - v4.1a Product Help and Resources

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.