ESP32 Thing Stackable Header Set

These headers are made to work with the SparkFun ESP32 Thing to connect to ESP32 Shield boards. Each set of headers makes your ESP32 Thing easily stackable with the Power Control, Environmental, or Motion Shields as well as other applications. This set includes two 1x20 headers, enough to connect your ESP32 to anything you want!

  • 2x 20-pin Stackable Header

ESP32 Thing Stackable Header Set Product Help and Resources

ESP32 Thing Hookup Guide

October 27, 2016

An introduction to the ESP32 Thing's hardware features, and a primer on using the WiFi system-on-chip in Arduino.

ESP32 Environment Sensor Shield Hookup Guide

July 6, 2017

SparkFun's ESP32 Environment Sensor Shield provides sensors and hookups for monitoring environmental conditions. This tutorial will show you how to connect your sensor suite to the Internet and post weather data online.

ESP32 Thing Power Control Shield Hookup Guide

June 9, 2017

This tutorial shows you how to get started with the ESP32 Thing Power Control Shield.

ESP32 Thing Motion Shield Hookup Guide

November 16, 2017

Getting started with the ESP32 Thing Motion Shield to detect movements using the on-board LSM9DS1 IMU and adding a GPS receiver. Data can be easily logged by adding an microSD card to the slot.

Raspberry Pi 40-Pin Header Extension

These also work great on any compatible Raspberry Pi 40-pin header. They can be used to help extend the pins outside of the case if a hat/shield is trying to mate with the single board computer's GPIO pins.

Stackable Headers to Extend the HAT on a Raspberry Pi


Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

1 Soldering

Skill Level: Noob - Some basic soldering is required, but it is limited to a just a few pins, basic through-hole soldering, and couple (if any) polarized components. A basic soldering iron is all you should need.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.