Mountable Slide Switch

Added to your shopping cart

This is a mountable SPDT slide switch --- great for use as a general control switch. The pins are spaced by 3.7mm (0.14"), making breadboard use not an option. It is rated for 300mA at 125VAC.

This switch has two handy 2mm mounting holes on each side of the actuator, making it easy to install while providing a discreet slide switch for your next project.

Mountable Slide Switch Product Help and Resources

SparkFun 5V/1A LiPo Charger/Booster Hookup Guide

September 28, 2017

This tutorial shows you how to hook up and use the SparkFun 5V/1A LiPo Charger/Booster circuit.

Mechanical drawing for PRT-14330

You can find a drawing of this part here.


Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

2 Soldering

Skill Level: Rookie - The number of pins increases, and you will have to determine polarity of components and some of the components might be a bit trickier or close together. You might need solder wick or flux.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #1573294 / about 4 years ago / 2

    What are the physical dimensions of the switch case?

    • Member #684477 / about 3 years ago / 1

      I had to search for this too. It's under "Support Tips": https://github.com/SparkfunTechSupport/Additional-files/blob/master/PRT-14330/PRT-14330.JPG

  • Member #367799 / about 2 years ago / 1

    11 x 6 mm panel opening

  • Peter Konrad / about 5 years ago * / 0

    So I figured out my own question (by asking a coworker). The answer is no going over voltage or amperage. So undervoltage is fine, but over current is not, even with the lesser voltage. 👍🏻

Customer Reviews

No reviews yet.