Global Power Supply - 15V 4.34A

$ 34.95 $ 19.95

Added to your shopping cart

This isn't your ordinary power supply. The Global Power Supply is a 15V, 4.34A power device specifically designed to work with the JustBoom Amp HAT for the Raspberry Pi. Additionally, as this is a "global" power supply, each order includes plug adapters for the United States, United Kingdom, EU and Australia. This supply is capable of high loads, so we recommend that you exercise caution while using it.

  • Universal / Full-range AC input
  • Power Supply Output Type: Fixed
  • No. of Outputs: 1
  • Output/Input Voltage AC Min: 90V
  • Input Voltage AC Max: 264V
  • Output Power Max: 65W
  • Output Voltage --- Output 1: 15V
  • Output Current --- Output 1: 4.3A
  • Output Connector: 2.1mm x 5.5mm x 12mm

Global Power Supply - 15V 4.34A Product Help and Resources

How to Power a Project

February 7, 2013

A tutorial to help figure out the power requirements of your project.

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

3 Electrical Prototyping

Skill Level: Competent - You will be required to reference a datasheet or schematic to know how to use a component. Your knowledge of a datasheet will only require basic features like power requirements, pinouts, or communications type. Also, you may need a power supply that?s greater than 12V or more than 1A worth of current.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.