×

SparkFun will be closed on Tuesday, December 24th, and Wednesday, December 25th, in observance of the Christmas holiday. Any orders qualifying for same day shipping placed after 2:00 p.m. (MST) on Monday, December 23rd, will be processed on Thursday, December 26th, when we return to regular business hours. Wishing you a safe and happy holiday from all of us at SparkFun!

Please note - we will not be available for Local Pick up orders from December 24th-December 27th. If you place an order for Local Pick-Up we will have those ready on Monday, December 30th.

Servo Expansion Board for Onion Omega

The Servo Expansion Board adds 16 PWM (Pulse Width Modulation) outputs to your Omega. With this expansion, you will be able to get started with your project quickly by connecting standard servos directly to the onboard 3-pin connectors. You can use this little board for anything with moving parts, such as robotics or driving DC motors. You can also make a light show with LEDs by controlling their brightness!

Each Servo Expansion Board has a built-in oscillator that is used to generate PWM signals with frequencies in the range of 24Hz to 1526Hz. The generated PWM signals are free running, so once you set the desired duty cycle of a channel, the signal will be continuously generated without any further commands. Each of the PWM channels are programmed independently to desired duty cycles or all at once to the same duty cycle. A single command can disable the oscillator’s output to quickly disable all of the PWM outputs at once.

Power the Servo Expansion by plugging it into a dock that will supply 5V to the 16 PWM channels, which should be enough power for a multitude of LEDs or a few servos under a light load. If you’re using more than two servos or a few really powerful one, there is an included DC barrel jack adapter on the expansion board to accept a separate power supply. The PWM signal will be stepped up to the voltage coming in from the barrel jack. The Omega and dock’s 5V line is isolated from the DC barrel jack for protection, so you’ll still have to provide power to your Omega.

The Onion Omega boards we carry are separated into three different categories: Mainboard, Dock and Expansion Board. This board falls into the Expansion Board category, meaning you will need an Omega Dock that is equipped with a 30-pin Expansion Header like the Expansion Dock or Arduino Dock R2.

  • Number of Channels: 16
  • PWM Signal Resolution: 12 bits resulting in a 4.9usec resolution at 50Hz
  • Minimum PWM Signal Frequency: 24Hz
  • Maximum PWM Signal Frequency: 1526Hz
  • 30-pin Expansion Pins

Servo Expansion Board for Onion Omega Product Help and Resources

Core Skill: Robotics

This skill concerns mechanical and robotics knowledge. You may need to know how mechanical parts interact, how motors work, or how to use motor drivers and controllers.

3 Robotics

Skill Level: Competent - You may need an understanding of servo motors and how to drive them. Additionally, you may need some fundamental understanding of motor controllers.
See all skill levels


Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

2 Programming

Skill Level: Rookie - You will need a better fundamental understand of what code is, and how it works. You will be using beginner-level software and development tools like Arduino. You will be dealing directly with code, but numerous examples and libraries are available. Sensors or shields will communicate with serial or TTL.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.