Soldering Iron - 60W (Adjustable Temperature)

This adjustable-temperature soldering iron is a great tool for when you don't want to break the bank but need a reliable iron to get the job done. Operating at 60W and 110V, this soldering iron can be adjusted to five different temperatures: 280°C, 330°C, 380°C, 430°C and 480°C. This iron is very easy to use and features an on/off switch, allowing you to keep it plugged in on your workbench stand for quick access.

Each adjustable-temperature soldering iron is equipped with a 130cm (~51") power cord that is terminated with a North American standard type B plug. Additionally, the soldering tip can be replaced by simply unscrewing the metal cylinder (while COOL) to give your new iron plenty of different options!

  • Operating Voltage: 110VAC
  • Wattage: 60W
  • Five Adjustable Temperatures: 280°C -- 480°C
  • Cable Length: 130cm
  • Hakko Tip Compatible

Soldering Iron - 60W (Adjustable Temperature) Product Help and Resources

How to Solder: Through-Hole Soldering

September 19, 2013

This tutorial covers everything you need to know about through-hole soldering.

Flashlight Kit

October 11, 2018

This is an assembly guide for the SparkFun Flashlight Kit, a basic learn to solder kit.

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

1 Soldering

Skill Level: Noob - Some basic soldering is required, but it is limited to a just a few pins, basic through-hole soldering, and couple (if any) polarized components. A basic soldering iron is all you should need.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #1635387 / about a year ago / 1

    This is a great iron, but eventually it will need a new tip and that can be a challenge. I found some on Amazon and didnt know if it was right. I gambled on this description: "SolderFun 10X 900M-T Soldering iron tips For HAKKO 936,937,907". Tbe good news is it screwed right into place, so expect it will work fine.

  • Member #633746 / about 6 years ago * / 1

    Which series of Hakko tips fit on this iron?

    To answer my own question, T18 tips. I don't know if other series work too.

    • santaimpersonator / about 6 years ago / 1

      I believe, we only tested it with the T18 tips that we used to carry. Unfortunately, we don't have any information regarding other tips.

  • d.chr.ioan / about 6 years ago / 1

    Hi, any chance for EU version (European 2-prong (CEE 7/7), 230VAC) ?

    • M-Short / about 6 years ago / 1

      Sorry, we've tried EU versions of things in the past because of requests, and they don't sell. I recommend checking out our distributor sites for a EU based distributor near you. They are likely to be an electronics distributor with their own selection of soldering irons.

  • The Crazy Maker Guy! / about 7 years ago / 1

    From the 30W iron should I upgrade to this or is the Hakko better enough for the extra cost?

  • hazmat / about 7 years ago / 1

    To be clear "adjustable" does not mean temperature controlled? Temperature controlled is a pretty important distinction.

  • frank26080115 / about 7 years ago / 1

    Is the cable made of silicone or something similar?

    • I hate to give you anything other than a confirmed answer but here we go: The cable certainly seems to be made of silicone. If it isn't made of silicone, it is very easy to manage and maneuver like it. Hopefully, this helps!

  • gasstationwithoutpumps / about 7 years ago / 1

    Why such high temperatures? Only the bottom two temperatures seem useful for electronics soldering. Is this tool intended for jewelers doing silver soldering?

    The round body looks like a roll-off-the-bench burn waiting to happen—is there a stand with a cage sold separately?

    • mctom987 / about 7 years ago / 1

      Hard solders (high silver, or other blends) can use the 480 setting. Many lead-free solders work better around 400, owing to high silver or copper. For example, the SparkFun "Special Blend" solder is 3%Ag 0.5%Cu, and works great at 400C temps.

      Leaded and pure-tin solders, yeah, you'd only need the lower two. Those metals are soft and easy to work with, and have a low melting point.

Customer Reviews

3.8 out of 5

Based on 16 ratings:

Currently viewing all customer reviews.

1 of 1 found this helpful:

Soldering Iron - 60W (Adjustable Temperature)

Soldering Iron - 60W (Adjustable Temperature) The iron is worth the price and works great for my portable fix it bag, The adjustable Temp for a portable Iron..Ideal for my purposes.

1 of 1 found this helpful:

Good enough

What I was looking for a heat resistant flexible cord, and this actually seems like it, I tried burning the cord with my expensive soldering station set at 600F and it didn't get damaged at all. It is super flexible.

But it does come apart really easily, it was easy to disassemble and examine the internal circuitry in the hand piece, and what I found was... nothing, like, there's actually no temperature sensor, so the "adjustable temperature" really means "adjustable power". If the control box fails, it can be easily bypassed but you'll end up with a super hot "max power" iron.

It's also grounded. So, in comparison with other options at this price point (which are almost always not grounded), this one is a winner.

I got this for a bunch of kids, hence why the the cord was important to me.

3 of 3 found this helpful:

Best soldering iron i ever owned

I have had several soldering irons in the past and one of it was even quite expensive. But all of them didn’t work well like this one does. With this iron, i have done many great soldering for specially small component and PCB works. Don’t understand why people give 4 stars. It is solid 5star iron. If you are looking for soldering iron, your search should end here. Just get this iron. Will not regret. Cable is flexible unlike other cheaper soldering iron and it makes it easier to use. Temperature control is nice little feature. Another big plus is that it is compatible with hakko tips. Wish Sparkfun had it several years ago.

1 of 1 found this helpful:

Decent compact low-cost iron...

What I like: 1) Compact - I considered the Hakko soldering station, but I have very limited space on my workbench. This unit is much more compact and works well within the space I have. 2) Takes Hakko tips. This was a big selling point for me. Good quality tips are very important. I ordered the Hakko T18-D16 'chisel' tip with the iron. It's a terrific all-around general purpose tip. I've since ordered other Hakko T18 tips; all have worked well on this iron. 3) Heats quickly, temperature controlled. 4) On/Off button 5) Slim, fairly comfortable to hold, lightweight. The cord is quite flexible (in fact, feels like silicone... nice), not too stiff, easy to keep out of the way. What I don't like: Having the temp-controls on the power cord is a bit funky, and having them near the plug end of the cord can be inconvenient. The 'Up' temp button on mine is balky and doesn't engage as easily as it should. Conclusion: Overall, a great value for the price. I like it.

1 of 1 found this helpful:

Nice iron

I like the temperature control and good price. The grip is nice and well insulated. Overall I am pleased. I had one minor problem after only using a few times -- the unit would not change the selected temperature. I was going to return it when it starting working properly. So far it hasn't failed again. I ordered a set of additional tips (eBay). I would buy again.

2 of 2 found this helpful:

Tip didn't work out of the box

Same as Member #385385, my tip would not take tin. More than half way up the tip worked but as you can imagine, it is not feasible to solder pins at the center of the tip. Will likely return.

1 of 1 found this helpful:

Should have done this sooner!

This is a great soldering iron. The one I had from RadioShack was not cutting it. It would get too hot and unable to regulate which caused much damage to my proto boards! This iron has a much smaller tip ( I ordered the next size tip up) and adjustable temp Perfect every time! Highly recommended!

1 of 2 found this helpful:

Bring Your Own Tip

Sometimes you get what you pay for. My iron showed up with a garbage tip that wouldn't take tin. After nearly destroying a circuit trying to make it work (I should've known better than to try), I went out and bought a new Hakko tip. After that, it does the job just fine.

During use, the grip flirts with getting uncomfortably hot. If you need something portable and won't be doing a bunch of work with it, though, this iron is a fine option.

Sorry to hear about the bad tip! We haven't had any complaints about that so I think it's probably an isolated incident but if you have any questions just contact our technical assistance team and they will be happy to assist.

The buttons don't work very well

The On button doesn't always work. Sometimes it comes on but the temp won't move past the first setting. Other times, it does nothing. Usually unplugging it and plugging it back in will work. Sometimes not.

Buttons are junk

For an inexpensive iron, this unit has worked okay. Heats up quickly. Check other reviews, there is mention that it's not actually temperature controlled, rather calculated power change.

The bad part is the control buttons. These are too small, requires the edge of your fingernail to activate. Covered in plastic, it's just a matter of time before your nail cuts through it. The on/off button doesn't work 80% of the time, might see a brief flash but will have to fiddle with it.

Overall, a decent iron with junk controls. When it does turn on, solders fine.

Amazing soldering iron

Best iron ever. So cost effective, safety timer, adjustable temperature, compact. Can't be beat.

Just what I needed

I needed an iron to get by while I save for a high quality soldering station. This one is affordable and I can use it to finish my current projects.

That's a good iron

I've wasted years using a 25W and finally took heed that a hot iron is best because you don't have to apply heat for a long time. My first job with it I set it to 3/4 temp and soldered a row of 10 pins in a few minutes. Finally, my soldering looks great.

Does not work

Cannot get it to advance above the lowest temperature setting. Totally useless for me. Clearly my worst purchase from Sparkfun.

Fill in the form on this page and we can help. :-)

Overall a worthwhile product

I experienced some unreliability with the controls operation, wouldn't always change temperatures on button press, or turn on/off jinkiness.