Tenergy T4s Intelligent Universal Charger - 4-Bay

The 4-Bay T4s Intelligent Universal Charger from Tenergy is an automatic smart charger compatible with almost all types of rechargeable batteries, thereby eliminating the need to own multiple chargers. Capable of automatically identifying and charging Lithium Ion (Li-ion), LiFePO4, NiMH and NiCD rechargeable batteries, the T4s applies the appropriate charging mode, whether it be a constant charge current (CC), constant charge voltage (CV) or trickle charge. The T4s is able to independently charge your desired battery, thanks to its four microcomputer-controlled charging slots, allowing you to get power back into your project or device quickly and easily!

The T4s Intelligent Universal Charger possesses an output voltage of 4.2V, 3.6V or 1.48V, depending on your charging mode, with an output current of either 425mA charging four batteries at once or 850mA charging two. There shouldn't be much of an issue charging your desired battery since the T4s can charge AA, AAA, C and Sub-C size NiMH/NiCD batteries, as well as 26650, 22650, 18650, 17670, 18490, 17500, 17335, 16340 (RCR123), 14500 and 10440 Li-ion/LiFePO4 batteries. Additionally, this charger also features an easy-to-decipher LED charging status indicator to help you know exactly when your batteries are fully charged!

Note: When charging LiFePO4 batteries, select LiFePO4 battery type on the switch at the top of the unit.

  • 1x T4s Intelligent Universal Charger
  • 1x US 12V Power Cord
  • 1x Car 12V Power Cord
  • 1x Instruction Manual
  • Maximum Discharge Current: 425mA x4 & 850mA x2
  • Standard Discharge: DC 4.2V, 3.6V, 1.48V
  • Compatible Chemistry: Li-ion/LiFePO4/NiMH/NiCD
  • Input Voltage: AC 100--240V 50/60Hz or DC 12V
  • Capable of charging 4 batteries simultaneously
  • Each of the four battery slots monitors and charges independently
  • Automatically identifies Li-ion, NiMH and NiCD rechargeable batteries
  • Three Charging Modes: CC, CV and Trickle Charge
  • Automatically detects battery status and selects the appropriate voltage and charge mode
  • 3 LED lights display charging progress for each battery
  • Automatically stops charging when complete
  • Reverse polarity protection
  • Designed for optimal heat dissipation

Tenergy T4s Intelligent Universal Charger - 4-Bay Product Help and Resources

Battery Technologies

February 6, 2013

The basics behind the batteries used in portable electronic devices: LiPo, NiMH, coin cells, and alkaline.

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.