Resistor 100 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)

These are your run-of-the-mill 1/4 Watt, +/- 5% tolerance PTH resistors. Commonly used in breadboards and other prototyping applications, these 100 ohm resistors make excellent pull-ups, pull-downs and current limiters. These thick-lead versions of the resistors fit snugly into a breadboard with very little movement, so you should have few to no issues using them in your next project!

These resistors come in bags of 20.

Resistor 100 Ohm 1/4 Watt PTH - 20 pack (Thick Leads) Product Help and Resources

Pull-up Resistors

February 1, 2013

A quick introduction to pull-up resistors - whey they're important, and how/when to use them.

Resistors

April 1, 2013

A tutorial on all things resistors. What is a resistor, how do they behave in parallel/series, decoding the resistor color codes, and resistor applications.

Experiment Guide for the Johnny-Five Inventor's Kit

June 28, 2016

Use the Tessel 2 and the Johnny Five Inventors kit to explore the world of JavaScript enabled hardware through 14 awesome experiments!

SparkFun Clock Generator 5P49V60 (Qwiic) Hookup Guide

February 28, 2020

The SparkFun Clock Generator 5P49V60 (Qwiic) breakout board offers a wide range of customizable frequencies in a wide range of different signal types using a single reference clock. This hookup guide will go over all of the many available functions and gives the hardware rundown on what exactly is on this board.

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.