LED Strip Pigtail Connector (3-pin)

These 3-pin JST-SM pigtail connectors mate perfectly with LED strips and other applications that require only two lines and an option for quick connection and disconnection. Even if you don't have a specific use for these pigtail connectors now, it's good to have them handy when you need them!

Each connector pack comes with one male and one female connector. The 20AWG wire leads are colored in a red/green/yellow sequence, are almost 4 inches (10cm) long and are terminated with a JST-SM connector on one end and left bare on the other.

LED Strip Pigtail Connector (3-pin) Product Help and Resources

WS2812 Breakout Hookup Guide

July 24, 2013

How to create a pixel string with the WS2812 and WS2812B addressable LEDs!

Using Artnet DMX and the ESP32 to Drive Pixels

March 29, 2018

In this tutorial, we'll find out how to use Resolume Arena, a popular video jockey software, to control custom-made ArtNet DMX fixtures.

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

1 Soldering

Skill Level: Noob - Some basic soldering is required, but it is limited to a just a few pins, basic through-hole soldering, and couple (if any) polarized components. A basic soldering iron is all you should need.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.