LED Strip Pigtail Connector (4-pin)

These 4-pin JST-SM pigtail connectors mate perfectly with LED strips and other applications that require only two lines and an option for quick connection and disconnection. Even if you don't have a specific use for these pigtail connectors now, it's good to have them handy when you need them!

Each connector pack comes with one male and one female connector. The 20AWG wire leads are colored in a red/blue/green/yellow sequence, are almost 4 inches (10cm) long and are terminated with a JST-SM connector on one end and left bare on the other.

LED Strip Pigtail Connector (4-pin) Product Help and Resources

Non-Addressable RGB LED Strip Hookup Guide

February 19, 2020

Add color to your projects with non-addressable LED strips! These are perfect if you want to control and power the entire strip with one color for your props, car, fish tank, room, wall, or perhaps under cabinet lighting in your home.

APA102 Addressable LED Hookup Guide

October 8, 2019

Connect, power, and control your APA102 addressable LED strip!

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

1 Soldering

Skill Level: Noob - Some basic soldering is required, but it is limited to a just a few pins, basic through-hole soldering, and couple (if any) polarized components. A basic soldering iron is all you should need.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.