PLA Filament 2.85mm - 1kg (Black)

This is a 1kg (2.2lb) reel of 2.85mm black PLA (polylactic acid) plastic filament for 3D printing. PLA is a bioplastic and makes for a great general-purpose filament with smooth surface finish. This filament is very easy to print and is even biodegradable! PLA has minimal warping and shrinking compared with other materials, which makes it ideal for printing objects featuring flat surfaces and hard angles, or requiring tight tolerances for fit.

PLA filament has been commonly used in situations that require prototypes, educational and architectural models, and artifact replicas built with ease and alacrity. This filament is also capable of being treated with a variety of post-processing techniques, making it a popular choice for users looking to paint objects after they have been printed, such as costume props and figurines. The material comes on a heavy-duty plastic reel and vacuum sealed to keep out any moisture.

Note: PLA is relatively brittle, so it is not recommended for thin, high-strength applications.

  • Diameter: 2.85mm (0.112 inches)
  • Quantity: 1kg (2.2 pounds)
  • Hot End Temperature: 210°C -- 230°C
  • Color: Black

PLA Filament 2.85mm - 1kg (Black) Product Help and Resources

Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.