LulzBot Mini 2 3D Printer

The LulzBot Mini 2 is a versatile, high performance desktop 3D printer engineered to deliver premium results print after print. Though tiny, this 3D printer is mighty! The LulzBot Mini 2 provides you with the same wide range of features of the Taz series printers and facilitates the consistent, higher quality prints that you know and expect. The LulzBot Mini 2 features a 20% larger print area at 160mm x 160mm x 180mm (6.3in x 6.3in x 7.09in) with a controllable heat bed that can print small to medium sized items.

What can you print with? LulzBot users have many filaments options beyond common plastics like PLA, ABS, HIPS, and INOVA-1800. Exotic filament options like flexible, PC-Max, and Metal PLA blend materials can also be used with this 3D printer! The LulzBot Mini 2 also now features a belt-driven Z-axis for better print quality and faster cycle times, a GLCD Controller for tetherless 3D printing, and whisper quiet compared to its previous version.

All LulzBot products are Libre/Open Source Hardware, meaning you can adopt the latest and greatest technology being developed across the 3D printing market. From experimental filament materials and the modeling software of your choice, to new accessories like hot ends and print surfaces—experience the joy of user freedom! LulzBot's Libre/Open philosophy empowers you to download/print upgrades and replacement parts for your 3D printer, and make whatever modifications you want!

Note: The LulzBot Mini 2 does NOT include filament beyond the 1 meter PolyLite PLA sample.

  • 1x LulzBot Mini 2 3D Printer
  • 1x 6ft 18AWG Power Cord Cable
  • 1x USB Cable
  • 1x SD Card w/ Source Files
  • 1x PLA 3D Printer Filament - 1 Meter
  • 1x Dental Pick
  • 1x Part Removal Knife (clam knife)
  • 1x Tweezers
  • 1x Metal Ruler
  • 1x Hex Key Set
  • 1x Pliers
  • 1x X-Acto Knife
  • 1x Glue Stick
  • 2x Scrub Brushes
  • 5x Extruder Head Cleaner Replacements
  • 1x 3D Printed Octopus (made by the printer you receive)
  • 1x Quick Start Guide
  • 1x 3D Printer Info Pack
  • Power Requirements: 100 - 240 VAC, 50Hz-60Hz, 3.2A max
  • Connectivity: USB Serial and Included 8gb SD Card
  • Automatic Compensation Leveling
  • Print Surface: Heated Borosilicate Glass/PEI
  • Print Area: 160mm x 160mm x 180mm (6.30in x 6.30in x 7.09in)
  • Print Bed Heat Up Time: From 23°C to 60°C (73°F to 140°F) in 97 seconds
  • Print Volume: 4608cm3 (281.4in3) of usable space
  • Nozzle Heatup Time: From 23°C to 210°C (73°F to 410°F) in 73 seconds
  • Maximum Travel Speed: 300mm/s
  • Layer Thickness: From 0.05mm to 0.50mm (0.002in - 0.020in)
  • Supported Materials: PLA, Natural and Metal PLA Blends, TPU, ABS, PETG, nGen, INOVA-1800, HIPS, HT, t-glase, Alloy 910, Polyamide, Nylon 645, Polycarbonate, PC-Max, PC+PBT, PC-ABS Alloy, PCTPE, and more.
  • Filament Size: 2.83mm
  • Maximum Operating Temperature:
    • Extruder - 300°C (572°F)
    • Heated Bed - 120°C (248°F)
  • Operating System Compatibility: GNU/Linux, Mac, Windows
  • Recommended Software: Cura LulzBot Edition Version 3.2 or newer (Be sure to clear your cache after updating)
  • Weight: 9kg (19.85lbs)

LulzBot Mini 2 3D Printer Product Help and Resources

Getting Started with 3D Printing Using Tinkercad

April 30, 2018

Tinkercad is a great, easy-to-use online modeling software that can have you 3D printing quickly. This tutorial will walk you through designing a simple project enclosure.

Light Up Your 3D Printer's Bed

June 27, 2018

Having issues viewing your print in a dark lit room? In this tutorial, we will be using LED strips to light up a print bed's area on a LulzBot 3D printer!

Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

2 DIY

Skill Level: Rookie - Basic hand tools are required and instructions will allow more freedom. You may need to make your own decisions on design. If sewing is required, it will be free-form.
See all skill levels


Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

2 Programming

Skill Level: Rookie - You will need a better fundamental understand of what code is, and how it works. You will be using beginner-level software and development tools like Arduino. You will be dealing directly with code, but numerous examples and libraries are available. Sensors or shields will communicate with serial or TTL.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.