Skinny Side-Lit LED RGB Strip - Addressable, 1m, 60LEDs (SK6812)

These are side-lit addressable 1-meter-long 5V RGB LED strips that come packed with 60 SK6812s. SK6812 LEDs are very similar to WS2812s (or "NeoPixel") and work with the same libraries! What makes this LED strip stand apart from others like it is the fact that each SK6812 is attached at a right angle allowing even more options when incorporating it into any design or idea that you want. As these are bare LED strips that have no protective coating, your project won’t be water proof but there is access to each SK6812 LED and each strip length can be easily modified to fit the length you need. You will be able to control each LED RGB individually, giving you the ability to create cool lighting effects for your car or perhaps under-cabinet lighting in your kitchen!

Note: These come in 1m segments on a reel. They are preterminated with 0.1" spaced 3-pin connectors, as shown in the pictures.

  • Operating Voltage: 5VDC
  • Beam Angle: 120 deg.
  • Consumption Watts: 18±W/m
  • LED Quantity: 60 pcs
  • PCB Thickness: 8mm wide, 0.3mm thickness
  • 3-pin JST-SM connector
  • 3M Adhesive Tape on Back

Skinny Side-Lit LED RGB Strip - Addressable, 1m, 60LEDs (SK6812) Product Help and Resources

WS2812 Breakout Hookup Guide

July 24, 2013

How to create a pixel string with the WS2812 and WS2812B addressable LEDs!

Mean Well LED Switching Power Supply Hookup Guide

June 28, 2018

In this tutorial, we will be connecting a Mean Well LED switching power supply to an addressable LED strip controlled by an Arduino.

Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

2 Programming

Skill Level: Rookie - You will need a better fundamental understand of what code is, and how it works. You will be using beginner-level software and development tools like Arduino. You will be dealing directly with code, but numerous examples and libraries are available. Sensors or shields will communicate with serial or TTL.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

3 Electrical Prototyping

Skill Level: Competent - You will be required to reference a datasheet or schematic to know how to use a component. Your knowledge of a datasheet will only require basic features like power requirements, pinouts, or communications type. Also, you may need a power supply that?s greater than 12V or more than 1A worth of current.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

4.5 out of 5

Based on 2 ratings:

Currently viewing all customer reviews.

Really Bright and Easy to Use

Perfect! I'll be buying more of these for projects.