HX1 - VHF Narrow Band FM APRS Transmitter (144.39Mhz - NA)

The HX1 is a low-power amateur radio transmitter set to a fixed frequency of 144.390 MHz. In North America, this frequency is used for the Automatic Packet Reporting System, or APRS.

APRS is a standard used by amateur-radio operators to broadcast live sensor data on a shared frequency. This data can be received by anyone with the proper equipment, and is aggregated on the internet through gateways run by members of the APRS community. APRS is commonly used to share real-time data including vehicle location (GPS), weather stations, high-altitude balloon tracking, remote sensor platforms, disaster relief coordination, and more. It’s effectively an open-source, open-data, community-run, free to use, IoT system with potentially worldwide coverage.

The HX1 is a 5V, low-power (300mW), narrowband (3kHz) VHF FM transmitter module. With a simple antenna, the range will be around 6 miles. Since this is a "bare" transmitter, the data input must be properly modulated and formatted. There are several Arduino software packages that can do this, see the hookup guide for information.

Note: Because it uses amateur radio frequencies, you will need an amateur radio license to use the HX1. It's easy (and fun!) to get one.

  • Frequency: VHF FM 144.390MHz fixed (2-meter amateur band)
  • Supply voltage: 5V at 140mA when transmitting
  • Input logic level: 5V (EN and TXD)
  • RF output: 300mW (24.7dBm)
  • Antenna impedance: 50 ohm
  • Bandwidth: 3kbps NRZ
  • Dimensions: 1.7" x 0.6" x 0.2" (43mm x 15mm x 5mm)

HX1 - VHF Narrow Band FM APRS Transmitter (144.39Mhz - NA) Product Help and Resources

HX1 APRS Transmitter Hookup Guide

June 7, 2018

The HX1 is a low-power amateur radio transmitter that can be used to send data to the Automatic Packet Reporting System (APRS) network.

Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

4 Programming

Skill Level: Experienced - You will require a firm understanding of programming, the programming toolchain, and may have to make decisions on programming software or language. You may need to decipher a proprietary or specialized communication protocol. A logic analyzer might be necessary.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

3 Electrical Prototyping

Skill Level: Competent - You will be required to reference a datasheet or schematic to know how to use a component. Your knowledge of a datasheet will only require basic features like power requirements, pinouts, or communications type. Also, you may need a power supply that?s greater than 12V or more than 1A worth of current.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Shirley / about 7 years ago / 3

    144.390 MHz is only used for APRS in North America, and in Colombia and Indonesia. Other frequencies are used in other parts of the world, so this module will not be suitable for use elsewhere. Sparkfun only sells the North American version, but Radiometrix (the manufacturer of the module) has other versions for Europe, Africa, and Australia.

    You can find more info about APRS at http://www.aprs.org/

  • Member #134773 / about 6 years ago * / 2

    As a long-time Ham, and someone who very much supports SparkFun, I feel obliged to offer some words of caution. I'm sure that there are some "special situations" that this is a good solution, I fear that many may be disappointed with it. With only 300mW, it's going to have VERY limited range. Also, since it's ONLY a transmitter with no receiver, it will not be able to detect "colisions", so the data will be guaranteed to be lost in the event of any interference (received data aknowledgements will be ignored, and the lack of one will also be ignored). Also, thanks to the fact that it's fixed frequency means that it can't be moved to an alternate (unused) frequency, and for "short range special uses", getting onto a frequency where everybody isn't could be useful. (It would also help on making sure that your data which would likely be seen as "corrupt" doesn't get into the normal APRS channels.

    Sorry for the negative attitude towards this product, but my experience suggests that the potential user should evaluate carefully it's limitations.

  • wsanders / about 6 years ago * / 1

    Does this unit have enough bandwidth to transmit the 202 AFSK clearly? I used to have a Byonics Microtrak that used an earlier version of the HX-1 and the 2200 hz tone was down about 12db compared to the 1200 hz tone. This limited the range to only a few hundred meters, much more than the low output power would suggest. An audio spectrum screen shot of the transmitted audio would be helpful.

  • Jed Savage / about 7 years ago / 1

    What are real-world data rates when using this?

    • Member #590390 / about 7 years ago / 1

      It's 1200 baud packet, but since we're talking about APRS, it's not really raw data rate that matters. If you're using the network appropriately you'll be moving less than 100 bytes per minute.

    • CF / about 7 years ago / 1

      1200 or 2400 baud.

Customer Reviews

No reviews yet.