Atomic Clock

$ 1,995.00

Added to your shopping cart

The Miniature Atomic Clock (MAC) from Microsemi uses a rubidium laser to output an extremely accurate clock. We're speaking at the edge of our knowledge so please bear with us but the short-term stability (Allan Deviation) is ≤8*10-12. From Wikipedia on Atomic Clocks:

For context, a femtosecond (1×10−15 s) is to a second what a second is to about 31.71 million (31.71×106) years and an attosecond (1×10−18 s) is to a second what a second is to about 31.71 billion (31.71×109) years.

That puts the SA.35m Miniature Atomic Clock in the picosecond category of eight seconds per 31,689 years. Said differently, the MAC loses a second every 4,000 years or so.

How does it work? From Microsemi:

The MAC is a passive atomic clock, incorporating the interrogation technique of Coherent Population Trapping (CPT) and operating upon the D1 optical resonance of atomic Rubidium Isotope 87.

A rubidium clock is basically a crystal oscillator locked to an atomic reference. The rubidium physics package serves as a passive discriminator, producing an error signal that varies in magnitude and sense as a function of the difference in frequency between the applied RF excitation and the atomic resonance. Rubidium is a small, low weight and low cost atomic standard that is quickly activated. It delivers good phase noise performance, exhibits low G force sensitivity, and operates in a wide temperature range. These advantages make it an ideal alternative to quartz technology. Rubidium clocks provide rapid operational stability after turn on, exhibit better long term aging characteristics, and are less susceptible to physical effects.

A low-cost GPS receiver can get you accurate timing at ±10,000ps. The Miniature Atomic Clock SA.35m is four orders of magnitude more accurate at ±8ps. And considering atomic clocks used to be the size of a small car, the MAC is incredibly small at 51x51mm (2" square).

Applications:

  • GPS Anti-Jamming and Jamming detection
  • Cellular Base Station
  • Precision frequency reference
  • Aquatic mapping

We do not plan to regularly produce SparkX products so get them while they’re hot!

Experimental Product: SparkX products are rapidly produced to bring you the most cutting edge technology as it becomes available. These products are tested but come with no guarantees. Live technical support is not available for SparkX products. Head on over to our forum for support or to ask a question.

Performance Parameters:

  • Warm-up time: (time to <1×10–9) <15 min (typical at 25°C)
  • Retrace <±5×10–11 (on-off-on: 24 hours, 48 hours, 12 hours at 25°C)
  • Analog tuning Range: ±1×10–8
    • Input: 0V–5V into 5kΩ
  • Digital tuning Range: ±2×10–8 (resolution ±1×10–12)
  • Time drift in a 24hr period (SA.35m): 1.5μs, typical (–10°C to 70°C, 16°C/hr)
  • MTBF Per MIL-HDBK-217F:
    • ≥20 years at 40 °C (ground, benign, GB)
    • ≥17 years at 40 °C (ground, fixed, GF)
  • Accuracy at shipment <±5×10–11 (25 °C)

RF Output:

  • Frequency: 10 MHz
  • Waveform CMOS square wave: 0VDC–5VDC(max)
  • Logic level: VOL(max) 0.55V, VOH(min) 2.3V
  • Rise/fail time: <10ns (15pf, 1MΩ load)
  • Duty cycle: 50% ±10%

Serial communication (for configuration and monitoring):

  • Format: CMOS 0V to 5VDC
  • Baud rate: 57600bps (8, N, 1)

Power Input:

  • Supply voltage/current: 5VDC ± 0.1VDC, max current <2.8A
  • Power consumption Warm-up: 14W max (–10°C to 75°C)
  • Operating: 8W at 10°C, 5W at 25°C, 5W at 75°C baseplate
  • Voltage coefficient: <2×10–11 peak-to-peak (+5VDC ± 0.1VDC)

Dimensions:

  • 18.3 x 50.8 x 50.8mm
  • 55g
  • Recommended socket for PCB attachment: Mill-Max 0332-0-43-80-18-27-10-0

There are a variety of good articles out there about the advancements of atomic clocks. Here are a few we enjoyed:

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • alohawild / about 6 years ago / 7

    I have no idea what I would ever do with this, but it is great to have something this edgy available to us makers. Thank you again for looking for things I do not even know I needed.

  • EvPlasmaMan / about 6 years ago / 4

    Could we get a sample tutorial on how to use it? Something like a popcorn timer would be great.

  • zhuntai / about 6 years ago / 3

    Will i be able to use this to turn a light on automatically at night time?

  • NotDavid4JustDavid / about 6 years ago * / 2

    So my 'itty-bitty-question': Is this accurate enough to measure time dilation, as predicted by Special Relativity, when crossing the country via car? (Don't know how the TSA would react to having this on an airline.)

    Second Question: How do even SET the thing - accurately? Via another atomic clock? Certainly not manually.

    • wsanders / about 6 years ago / 2

      To get measurable results with this ting, you'd have to take a long transoceanic airplane flight. and you'd need a stationary atomic clock to compare to. https://en.wikipedia.org/wiki/Hafele%E2%80%93Keating_experiment

      There used to be an app called "Einstein's Pedometer" that would calculate this. For a normal subway ride the effect was good for a few ten thousandths of a nanosecond. https://gizmodo.com/5790137/einsteins-pedometer-app-measures-your-ageing-or-lack-thereof

    • Member #120693 / about 6 years ago / 1

      Actually, you don't really "set" it as it is not really a clock in the sense of a time-piece. This is just a frequency standard. It does not keep time and does not have any concept of time. It does, however, produce an extremely stable 10 MHz signal. If you have reason to believe that the factory calibration of that 10 MHz signal is off, you can adjust it via an RS-232 port and software from MicroSemi. You just need a significantly better standard and a phase meter to use in making the adjustment.

      These clocks would not be good enough for your car ride. They would not even be good enough for measuring time dilation due to accumulated general and special relativity on an around-the-world airplane trip. If you know someone at SpaceX, I suspect you could make some interesting measurements if you could stow-away on the returned boosters. Of course controlling all the variables will be.. a challenge.

    • tvb / about 6 years ago * / 1

      David --

      2nd answer: Yes, you set it manually. Usually with an RS-232 command in conjunction with a synchronization pulse (e.g., from another atomic clock, or GPS/1PPS).

      1st answer: No, relativistic effects are unbelievably small. A car going say, 60 mph, has a predicted time dilation factor (red shift) of 4e-15. To detect or measure that you would want a clock that is 10x better than that, which brings you to 4e-16. According to the specs above, this relatively inexpensive, low-power, miniature atomic clock is accurate to only 8e-12. Do the math; you'd need a clock that's 20,000 times better if you want to measure time dilation in a highway / car experiment. So item SPX-14830 is probably not for you. Time dilation is usually measured with laboratory-grade cesium clocks, not compact rubidium clocks.

      This is not to say these miniature clocks aren't really cool. It's just that time dilation due velocity (at human scale) is nearly impossible to detect. That's why most time dilation experiments choose to detect gravitational time dilation instead; on earth it's easier to go higher than go faster.

  • abcookie / about 2 years ago / 1

    If my setup is ever going to replace the packaged solutions from microsemi. Then they need disciplined rubidium oscillators like the pair of outrageously expensive S350’s I have racked up.

  • Member #497487 / about 3 years ago / 1

    Soon every time device will have its own atomic clock chip once the Chinese start selling them for pennies.

  • Member #44029 / about 4 years ago / 1

    I'm happy this exists, and I can think of applications (10mhz timing signal for a software defined radio)

    The price is good. If I need it for a serious project, I would get it. For fun hacking, my budget is smaller. But to be fair, a GPSDO isn't cheap either.

    Amazing product!

  • Member #1486718 / about 6 years ago * / 1

    Can I be able to use this to turn a light on automatically at night time< a href = "https://www.adovesoltions.com/building-clocks/"> ??????????????</a>

Customer Reviews

No reviews yet.