Flat Cutter - 0.0312" Diameter, #122 (3 Pack)

Added to your shopping cart

This is a three pack of flat mills from Carbide 3D that are perfect for fabricating flat or prismatic surfaces. Each mill in this pack features a cutting diameter of 0.0312 inches, a shank diameter of 0.125 inches, and a cutting length of 0.0625 inches. These cutters really are great for precision 3D machining and fabrication.

Each cutter is made of solid carbide to ensure long lasting use.

  • 3x Flat Cutter - 0.0312in. Diameter
  • Cutting Diameter: 0.0312"
  • Cutting Length: 0.0625"
  • Shank Diameter: 0.125"

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.