Flat Cutter - 0.25" Diameter, #201 (2 Pack)

Added to your shopping cart

This is a two pack of flat mills from Carbide 3D that are perfect for milling flat or prismatic surfaces. Each mill in this pack features a cutting and shank diameter of 0.25 inches and a cutting length of 0.75 inches. These cutters really are great for specialized 3D machining and fabrication.

Each cutter is made of solid carbide to ensure long lasting use.

Note: If you are using these cutters with a Nomad, you will also need a 0.25in collet.

2x Flat Cutter - 0.25in. Diameter

  • Cutting Diameter: 0.25"
  • Cutting Length: 0.75"
  • Shank Diameter: 0.25"

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.