V-Bit Cutter - 0.5" Diameter, 60 Degree, #302 (2 Pack)

Added to your shopping cart

This is a two pack of V-Bit mills from Carbide 3D that are perfect for engraving intricate patterns and fine details. Each mill in this pack features a cutting diameter of 0.5 inches, a shank diameter of 0.25 inches, and a cutting angle of 60º. These cutters really are great for precision 3D machining and fabrication.

Each cutter is made of solid carbide to ensure long lasting use.

Note: If you are using these cutters with a Nomad, you will also need a 0.25in collet.

  • 2x V-Bit Cutter - 0.5in. Diameter, 60 Degree
  • Cutting Diameter: 0.5"
  • Cutting Length: 0.25"
  • Shank Diameter: 0.25"
  • 60º Cutting Angle
  • 2 Flute

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.