×

SparkFun will be closed on Tuesday, November 5th to support our team in being able to go out and vote! Orders placed after 2 pm MT Monday, November 4th will ship on Wednesday, November 6th. Thanks for your patience and understanding.

Power Supply - 30W, 5V

This power supply is a highly reliable desktop style single-output green adapter. It is designed with a low/no load power consumption (less than 0.075W) and an average operating efficiency up to 92%!. This adapter is able to better fulfill energy saving and carbon reduction, either in no load, or operating mode and meet energy efficiency regulation level VI. This is a class I power unit, equipped with an AC inlet and adopting the input range from 90VAC to 264VAC

Note: To plug the brick into the wall you will need an 10A IEC C13 - 2m Power Cable.

  • 30 W output
  • 5V Output Voltage-Channel 1
  • 6A Output Current-Channel 1
  • 2.1 mm Barrel Plug
  • 1 m DC output cord length
  • Level VI efficiency

Power Supply - 30W, 5V Product Help and Resources

How to Power a Project

February 7, 2013

A tutorial to help figure out the power requirements of your project.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

4.5 out of 5

Based on 2 ratings:

Currently viewing all customer reviews.

Came exactly as described

Quick response; good product.

Just as always with sparkfun.

Perfect for powering NVidia Jetson Nano v2

This power supply provides plenty of power via the barrel jack on the Nano to ensure the Jetson Nano can run intense tasks without a hitch. I recall I had to provide the AC line cord tho.