Power Supply - 60W, 12V

This power supply is a highly reliable desktop style single-output green adapter. It is designed with a low/no load power consumption (less than 0.075W) and an average operating efficiency up to 92%!. This power supply is able to better fulfill energy saving and carbon reduction, either in no load, or operating mode and meet energy efficiency regulation level VI. This is a class I power unit, equipped with an AC inlet and adopting the input range from 90VAC to 264VAC

Note: To plug the brick into the wall you will need an IEC C13 cable.

  • 60 W output
  • 12V Output Voltage-Channel 1
  • 5A Output Current-Channel 1
  • 2.1 mm Barrel Plug
  • 1 m DC output cord length
  • Level VI efficiency

Power Supply - 60W, 12V Product Help and Resources

How to Power a Project

February 7, 2013

A tutorial to help figure out the power requirements of your project.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

5 out of 5

Based on 2 ratings:

Currently viewing all customer reviews.

1 of 1 found this helpful:

Great power supply

I used this for a large LED Neon sign that I built for my wedding. Easily supplied plenty of power without overheating.

have not used it yet

good