Magnetic Screwdriver Set (20 Piece)

Let's face it, everyone will need a screwdriver at some point so it is best to be as prepared as possible by having plenty of different driver bits available to you. This is a 20 piece screwdriver set that magnetically keeps each of the unused bits secured inside of a thin case that easily fits in your pocket. On top of all the bits and handle, this screwdriver set also comes with a pair of tweezers as well (these can really help getting the pieces out of the case).

The Magnetic Screwdriver Set bits are made from S2 steel material with a hardness rating of 60HRC while the handle is completely made from an anti-rust aluminum allow making this entire set incredibly resistant to time and the elements!

  • 1x Carrying Case
  • 1x Screwdriver Handle
  • 1x Tweezers
  • 1x Phillips Head Bit #000
  • 1x Phillips Head Bit #00
  • 1x Phillips Head Bit #1
  • 1x Phillips Head Bit #2
  • 1x Phillips Head Bit #2.3
  • 1x Flat Head Bit 1.0
  • 1x Flat Head Bit 1.5
  • 1x Flat Head Bit 2.5
  • 1x Torx Bit T2
  • 1x Torx Bit T3
  • 1x Torx Bit T4
  • 1x Torx Bit T5
  • 1x Torx Bit T6H
  • 1x Torx Bit T8H
  • 1x Tri-Wing Bit Y1
  • 1x Tri-Wing Bit Y0.6
  • 1x Star Bit 0.8
  • 1x Star Bit 1.2
  • 1x Standoff Bit 2.5
  • 1x Spanner Bit 2.0

Magnetic Screwdriver Set (20 Piece) Product Help and Resources

Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

5 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.