Zrn Coated Flat Cutter - 0.0625in. Diameter, #112Z (2 Pack)

Added to your shopping cart

This flat mill is perfect for roughing or machining flat or primsatic parts. The cutter is coated with Ziconium Nitride, (ZrN).

ZrN is a specialty coating that makes it exceptional for temperature sensitive materials. The coating has excellent corrosion-resistance, lubricity, and is hard enough to suit many different applications.

ZrR coating has a unique ability to keep edge build-up to a minimum which makes for a better surface finish.

Note: ZrN works best for machining Titanium and Aluminum Alloys, Nickel, Brass, Copper, Cast Iron and Zinc.

  • 2x Zrn Coated Flat Cutter - 0.0625in. Diameter
  • Cutting Diameter: .0625"
  • Cutting Length: .250"
  • Shank Diameter: .125"

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.