×

SparkFun will be closed on Tuesday, November 5th to support our team in being able to go out and vote! Orders placed after 2 pm MT Monday, November 4th will ship on Wednesday, November 6th. Thanks for your patience and understanding.

bladeRF 2.0 micro xA4

The bladeRF 2.0 micro xA4 is the next generation Software Defined Radio (SDR) that has been packed into a small form factor and was designed for high performance as well as mobile applications. This model of the bladeRF offers a frequency range of 47MHz to 6GHz, 61.44MHz sampling rate, and 2×2 MIMO streaming. Students and RF enthusiasts will find the bladeRF 2.0 micro xA4 an esy to use option to explore wireless communications, hile still providing a powerful waveform development platform expected by industry professionals.

The bladeRF 2.0 micro xA4 has been fitted with a USB 3.0 Superspeed connector and a Cypress FX3 microcontroller providing you with a high speed, low latency board with a powerful ARM9 processor and enough bandwidth to saturate the full duplex 5Gbps USB 3.0 link. An Altera Cyclone V FPGA provides the interface between the FX3 and RF transceiver for the bladeRF. This FPGA has single-cycle access embedded memory, hard 18x18 multipliers for dedicated DSP and many general logic elements ready to be programmed. All four of the RF SMA ports are capable of providing power over bias-tee circuitry to wideband amplifiers and pre-amps. The last major feature that the micro possesses is the AD9361 wideband RF transceiver from Analog devices. This transceiver is made for next generation wireless protocols, capable of handling anything from simple FM audio to the latest 5G LTE standard to whatever the future may hold.

The bladeRF 2.0 micro features support for Linux, macOS, and Windows in addition to GNU Radio via gr-osmosdr, Pothos via SoapySDR, SDRange, SDR Console, SDR# via sdrsharp-bladeRF, YateBTS, OpenAirInterface, srsUE and srsLTE, MathWorks MATLAB® & Simulink® via libbladeRF bindings.

  • 1x bladeRF 2.0 micro xA4
  • 1x USB 3.0 SS Cable
  • Analog Devices RF Transceiver
    • 47 MHz to 6 GHz frequency range
    • 2x2 MIMO, 61.44 MHz sampling rate
    • 56 MHz filtered bandwidth (IBW)
    • Automatic gain control (AGC)
    • Real-time custom gain control tables controlled via SPI and discrete external input pins
    • Automatic IQ and DC offset correction
    • 128-tap digital FIR filtering
  • Altera Cyclone V FPGA
    • 49 kLE and 301 kLE variants available for custom signal processing and hardware accelerators
  • Factory-calibrated SiTime MEMS VCTCXO
    • Calibrated within 1 Hz of 38.4 MHz
    • Taming supported via 12-bit DAC or ADF4002 PLL
    • MEMS oscillators provide superior reliability, aging, power supply noise rejection, and vibe/shock performance compared to quartz oscillators
  • USB 3.0 SuperSpeed Support
    • Cypress FX3 peripheral controller with integrated 200 MHz ARM926EJ-S processor
    • Fully bus-powered over USB 3.0
    • External power option via 5V DC barrel jack with automatic switchover

bladeRF 2.0 micro xA4 Product Help and Resources

Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

4 Programming

Skill Level: Experienced - You will require a firm understanding of programming, the programming toolchain, and may have to make decisions on programming software or language. You may need to decipher a proprietary or specialized communication protocol. A logic analyzer might be necessary.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.