SparkFun Noobs Card for Raspberry Pi (16GB)

Added to your shopping cart

This is a class 10, 16GB, micro SDHC card that has been pre-installed with the NOOBS (version 3.2.0) operating system for the Raspberry Pi produced in house here at SparkFun Electronics. This SD card is perfect for a Raspberry Pi first timer or beginner while still providing convenience for anyone with more experience with the platform. This little card allows you to start using your Raspberry Pi straight out of the box without worrying about imaging it on your own.

NOOBS is an easy operating system installer which contains Raspbian. It also provides a selection of alternative operating systems which are then downloaded from the internet and installed.

Note: This NOOBS image has not been tested with the Raspberry Pi 4 yet, which at minimum needs the Raspbian Buster (July 2019 release).

SparkFun Noobs Card for Raspberry Pi (16GB) Product Help and Resources

SD Cards and Writing Images

June 4, 2015

How to upload images to an SD card for Raspberry Pi, PCDuino, or your favorite SBC.

Raspberry Pi 3 Starter Kit Hookup Guide

April 11, 2016

Guide for getting going with the Raspberry Pi 3 Model B and Raspberry Pi 3 Model B+ starter kit.

Getting Started with the Raspberry Pi Zero Wireless

July 13, 2017

Learn how to setup, configure and use the smallest Raspberry Pi yet, the Raspberry Pi Zero - Wireless.

Getting Started with the Raspberry Pi Zero 2 W

December 22, 2021

Learn how to setup, configure and use the latest version of the smallest Raspberry Pi out there, the Raspberry Pi Zero 2 W.

Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

3 Programming

Skill Level: Competent - The toolchain for programming is a bit more complex and will examples may not be explicitly provided for you. You will be required to have a fundamental knowledge of programming and be required to provide your own code. You may need to modify existing libraries or code to work with your specific hardware. Sensor and hardware interfaces will be SPI or I2C.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.