Particle Xenon IoT Development Board

The Particle Xenon is a low-cost mesh-enabled development board. With the Nordic nRF52840 SoC you have all the power of an ARM Cortex M4 with OpenThread mesh networking, NFC, plenty of GPIOs, LiPo charging and more. The board is designed to act as a standalone endpoint or repeater in a Particle Mesh network.

The Xenon is also configured in the popular Feather footprint and so is compatible with Feather Shields! That means it includes a JST connector for a Li-po battery as well as charging of the battery over USB. Particle also provides an RGB status LED and a JTAG (SWD) connector for debugging and an onboard PCB antenna for your mesh network.

The Xenon comes with access to the Device Cloud (10 free micro networks available) as well as three free months of device Cloud access using a cellular gateway. The Particle Could has some great features for building connected projects, including over-the-air firmware updates, and easy-to-use REST API, and firmware development supported by web and local IDEs.

  • Nordic Semiconductor nRF52840 SoC
    • ARM Cortex-M4F 32-bit processor @ 64MHz
    • 1MB flash, 256KB RAM
    • IEEE 802.15.4 - 2006: 250Kbps
    • Bluetooth 5: 2Mbps, 1Mbps, 500Kbps, 125Kbps
    • Supports DSP insturctions, HW accelerated Floating Point Unit (FPU) calculations
    • ARM TrustZone CryptoCell-310 Cryptographic and security module
    • Up to +8 dBm TX power (down to -20dBm in 4dB steps)
    • NFC-A tag
  • On-board additional 4MB SPI flash
  • 20 mixed signal GPIO (6x Analog, 8x PWM), UART, I2C, SPI
  • Integrated Li-Po charging and battery connector
  • JTAG (SWD) Connector
  • RGB status LED
  • Reset and Mode buttons
  • On-board PCB antenna for mesh network
  • u.FL connectors for external antennas for mesh network, and NFC
  • FCC, CE, and IC certified. RoHS compliant

Particle Xenon IoT Development Board Product Help and Resources

Three Quick Tips About Using U.FL

December 28, 2018

Quick tips regarding how to connect, protect, and disconnect U.FL connectors.

Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

3 Programming

Skill Level: Competent - The toolchain for programming is a bit more complex and will examples may not be explicitly provided for you. You will be required to have a fundamental knowledge of programming and be required to provide your own code. You may need to modify existing libraries or code to work with your specific hardware. Sensor and hardware interfaces will be SPI or I2C.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #419830 / about 5 years ago * / 1

    Manufacturer is discontinuing this device and deprecating mesh networks: https://docs.particle.io/reference/discontinued/mesh/ Manufacturer statement: An existing mesh network will continue to function, however you will not be able to add devices to it after December 31, 2020.

    There is no firm date to when these grandfathered mesh networks will cease to function. We do not intend to make any changes to cause them to cease to function, but at some point a breaking cloud-related change could cause them to stop working.

    • BerenV / about 4 years ago / 1

      Very sad to hear. I’m hoping to still make mine useful as BLE/ANT+ boards, but it’ll be more work to develop without running Particle’s OS

  • Is this programmable without an additional particle wifi/celular device? (I say this having already purchased one of them...)

    Edit: And what about generic bluetooth support and Arduino IDE support?

  • Member #34076 / about 6 years ago / 1

    Is this product "Mesh only"? Not suitable for general BLE connections like the DEV-15025 Pro Mini breakout? Thanks

Customer Reviews

4 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.

52840 platform

I have used several for different BLE / Open thread projects. Great platform for making prototypes and demo units.