XLR-3 Cable - 10ft

This is a 10 foot (~3m) long XLR-3 cable capable of better communications for lighting and special effects through standard or digital communication protocols. We specifically like to use this cable with our ESP32 Thing Plus DMX to LED Shield but it can also be used with DMX fixtures that utilize an XLR-3 jack.

This cable possesses a 24AWG diameter and is terminated with a 3-pin male XLR connector at one end and a 3-pin female XLR connector at the other.

Note: The usage of 3-pin XLR connectors for DMX signals is technically prohibited by section 7 of ANSI E1.11 - 2008. Please take care not to confuse lighting cables with audio cables.

  • 10ft Cable
    • Internal Wiring: 24AWG
    • Jacket: 4-5mm (OD)
    • Conductor Resistance: 2Ω
    • Insulator Resistance: 5MΩ
  • One Male XLR-3 Connection
  • One Female XLR-3 Connection

XLR-3 Cable - 10ft Product Help and Resources

SparkFun ESP32 DMX to LED Shield

March 28, 2019

Learn how to utilize your DMX to LED Shield in a variety of different ways.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.