×

SparkFun will be closed on Tuesday, December 24th, and Wednesday, December 25th, in observance of the Christmas holiday. Any orders qualifying for same day shipping placed after 2:00 p.m. (MST) on Monday, December 23rd, will be processed on Thursday, December 26th, when we return to regular business hours. Wishing you a safe and happy holiday from all of us at SparkFun!

Please note - we will not be available for Local Pick up orders from December 24th-December 27th. If you place an order for Local Pick-Up we will have those ready on Monday, December 30th.

LulzBot TAZ Workhorse

The new Lulzbot TAZ Workhorse Edition is the latest in the TAZ Lineup. Featuring strengthened design, improved motion system, premium hot end, and new automatic calibration features it's designed to be the perfect tool for reliable printing in a desktop package.

  • LulzBot TAZ Workhorse 3D printer with integrated 24V power supply
  • LulzBot TAZ HS 0.5mm Tool Head
  • Quick Setup Guide
  • 8GB SD Card
  • Filament Feed Tube
  • Toolkit Bag
  • 15 Piece Metric Hex Key Set
  • Needle Nose Pliers
  • Tweezers
  • Precision Knife
  • Dental Pick
  • Clam Knife for Part Removal
  • Metric Ruler
  • Complete Manual and Documentation
  • One Year Warranty and Support
  • Tool Head: HS Tool Head | Hardened Steel | 0.5 mm
  • Layer Resolution: 0.05 mm - 0.4 mm (0.002 in - 0.02 in)
  • Max Hot End Temperature: 290°C
  • Print Surface: Modular Borosilicate Glass/PEI
  • Max Print Surface Temperature: 120°C
  • Leveling: Automatic Z-Axis Compensation
  • Calibration: Automatic X/Y/Z Offset Calibration
  • Print Volume Dimensions 280 mm x 280 mm x 285 mm (11.02" x 11.02" x 11.22")
  • Certifications: UL (Pending), FCC, CE, WEEE, OSHWA

LulzBot TAZ Workhorse Product Help and Resources

Getting Started with 3D Printing Using Tinkercad

April 30, 2018

Tinkercad is a great, easy-to-use online modeling software that can have you 3D printing quickly. This tutorial will walk you through designing a simple project enclosure.

Light Up Your 3D Printer's Bed

June 27, 2018

Having issues viewing your print in a dark lit room? In this tutorial, we will be using LED strips to light up a print bed's area on a LulzBot 3D printer!

DIY Light Sculpture

August 23, 2018

In this digital fabrication project featuring 3D printing, laser cutting, and DIY electronics, you will build a beautiful design object for your desktop or night stand.

3D Printed Illuminated Wand Prop

November 29, 2018

In this tutorial, we will learn about how to create a theatrical prop for a performance by 3D printing a wand and adding an LED.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.