Reversible USB A to C Cable - 0.8m

USB-C is fantastic. What makes this cable even better is that one of the features we love so much about USB-C has been replicated to the USB-A 2.0 plug! These cables have minor, yet genius modifications that allow them to be plugged into their ports regardless of orientation. No longer will you fight the USB "super position" where both orientations of your plug seem incorrect. A simple solution to a problem that nearly everyone has faced.

Until we have converted all our hubs, chargers, and ports over to USB-C this is the cable you're going to need for basic USB 2.0 connections. This cable is much thinner and flexible than its 3.1 counterpart and is perfect for USB to serial applications as well as for direct connection to basic microcontrollers.

Supporting USB 2.0 speeds and charging up to 2A, this 0.8 meter cable is perfect for embedded enthusiast that need the flexibility of a thinner cable and the wonderful feel of a reversible USB-C & USB-A connection. The 0.8m/~2ft length is perfect in small applications.

This cable has the D+/D- wires along side large-gauge VBUS/GND wires. Rated for 2A, we've successfully pulled 2A@5V with minimal voltage drop. If you're looking for a the full USB-C implementation checkout our USB 3.1 cable.

  • Reversible USB-A connector
  • Reversible USB-C connector
  • 0.8 meter cable length

Reversible USB A to C Cable - 0.8m Product Help and Resources

Connector Basics

January 18, 2013

Connectors are a major source of confusion for people just beginning electronics. The number of different options, terms, and names of connectors can make selecting one, or finding the one you need, daunting. This article will help you get a jump on the world of connectors.

MicroMod Qwiic Pro Kit Project Guide

September 29, 2022

The MicroMod Qwiic Pro Kit was designed to allow users to get started with Arduino without the need for soldering or a breadboard. We've included three inputs (a joystick, accelerometer, and proximity sensor) and one display that can be daisy chained to the MicroMod SAMD51 Processor Board.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

4 out of 5

Based on 2 ratings:

Currently viewing all customer reviews.

Good USB-C Cable - perfect length

Construction seems good, the USB-C connector is a bit rough, but works fine. But the length is great. You would not believe how hard it is to apparently get short USB-C cables. I missed the red though.

Good cable & charger

I had a project with a LiPo charger and USB-A to Micro USB cable and LiPo battery, but it stopped charging, and since it is used unattended for months on end I was a bit worried about the unprotected LiPo battery, so I replaced all three with a LiPo charger plus, the Reversible USB-A to USB-C cable and a protected LiPo and everything works great.