Hex Standoff Threaded - #4-40, Aluminum, 2.375in. (60.33mm)

These aluminum hex standoffs are 2.375in. (60.33mm) long and tapped for a 4-40 screw. These are great for mounting your board in an enclosure, or just getting it up off the table.

Sold individually.

  • Screw, Thread Size: #4-40
  • Diameter - Outside: 0.250" (6.35mm) 1/4" Hex
  • Between Board Height: 2.375" (60.33mm) 2 3/8"
  • Length - Overall: 2.375" (60.33mm) 2 3/8"

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.