×

SparkFun will be closed on Tuesday, December 24th, and Wednesday, December 25th, in observance of the Christmas holiday. Any orders qualifying for same day shipping placed after 2:00 p.m. (MST) on Monday, December 23rd, will be processed on Thursday, December 26th, when we return to regular business hours. Wishing you a safe and happy holiday from all of us at SparkFun!

Please note - we will not be available for Local Pick up orders from December 24th-December 27th. If you place an order for Local Pick-Up we will have those ready on Monday, December 30th.

Edimax 2-in-1 Wi-Fi 4 N150 & Bluetooth® 4.2 Nano USB Adapter

The Edimax 2-in-1 Wi-Fi 4 N150 & Bluetooth® 4.2 Nano USB Adapter is a nano-sized USB Wi-Fi adapter with Bluetooth® 4.2 that supports Wi-Fi up to 150Mbps while allowing users to connect to all the latest Bluetooth® devices such as mobile phones, tablets, mice, keyboards, printers and more. Supporting the latest Bluetooth® 4.2 version, this adapter offers ultra-low power consumption with Bluetooth® Low Energy (BLE) while transferring data or connecting devices. And with a tiny nano-size design you can easily plug it in without blocking any surrounding USB ports, for both Wi-Fi and Bluetooth connectivity at the same time.

  • Interface: USB 2.0 Type A
  • LED Indicator: 1x Dual-Color LED (Link/Act/WPS) for Wi-Fi & Bluetooth
  • Antenna: 1x Internal Antenna (1T1R)
  • Dimensions: 18.9 (L) x 14.9 (W) x 7.1 (H) mm
  • Weight: 3g
  • Standards:
    • 2.4GHz : IEEE 802.11 b/g/n
    • 2.4GHz : Bluetooth® 4.2, 4.0, 2.1
  • Frequency Band: 2.4GHz: 2.4000~2.4835GHz
    • Subject to local regulations.
  • Maximum Data Rate/Speed:
    • 11b : 11Mbps
    • 11g : 54Mbps
    • 11n : 150Mbps
    • Bluetooth® BR/EDR : 3Mbps
    • Bluetooth® LE : 1Mbps
  • Transmit Power: 2.4GHz
    • 11b(11Mbps) : 17dBm±1.5dBm
    • 11g(54Mbps) : 14dBm±1.5dBm
    • 11n(20MHz, MCS7) : 13dBm±1.5dBm
    • 11n(40MHz, MCS7) : 13dBm±1.5dBm
  • Receiver Sensitivity: 2.4GHz
    • 11b(11Mbps) : -82dBm±2dBm
    • 11g(54Mbps) : -68dBm±2dBm
    • 11n(20MHz, MCS7) : -66dBm±2dBm
    • 11n(40MHz, MCS7) : -64dBm±2dBm
  • Security:
    • WPA3-SAE(Personal), WPA2, WPA, WEP and 802.1x
    • Software WPS (Wi-Fi Protected Setup, driver installation required.)
  • Supported Operating System:
    • Windows 7/8/8.1/10/11 ( Wi-Fi & Bluetooth )
    • Linux kernel 4.4 ~ 5.11 ( Wi-Fi & Bluetooth)
    • Additional version information may be announced on the EDIMAX website.
  • Temperature:
    • Operating: 0~40°C (32~104°F)
    • Storage: -20~65°C (-4~149°F)
  • Humidity:
    • Operating: 10~90% (Non-condensing)
    • Storage: 10~90% (Non-condensing)
  • Certification: BQB, CE, FCC, IC

Edimax 2-in-1 Wi-Fi 4 N150 & Bluetooth® 4.2 Nano USB Adapter Product Help and Resources

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.