Arduino Nano Every

Added to your shopping cart

Turn your ideas into a reality quickly with the new Arduino Nano Every

This small, robust and powerful board has the same classic Nano footprint loved worldwide. It can be programmed with the easy to use Arduino IDE available offline and online. Get started in minutes with thousands of sketches available in open-source or write your own: it is the perfect choice for your everyday projects. The size of Arduino Nano Every makes it ideal for wearable projects; in experiments, in prototypes or in a full cosplay setup! Sensors and motors can be connected without too much fuss which means it’s great for robotics, drones and 3D printing, too.

Based on the ATMega4809 AVR processor, the Arduino Nano Every is flexible to the requirements of your design. It can be used in a breadboard when mounting pin headers, or as a SMT directly soldered on a PCB thanks to its castellated pads. An SAMD11 ARM Cortex M0+ processor acts as a high performance USB to serial converter that can be re-programmed by skilled users to expand further the applications of this board.

  • 1x Arduino Nano Every Board
  • 2x 15 Pin Headers
  • Microcontroller: ATMega 4809
  • Clock Speed: 20MHz
  • CPU Flash Memory: 48KB
  • SRAM: 6KB
  • EEPROM: 256byte
  • PWM Pins: 5 (D3, D5, D6, D9, D10)
  • Operating Voltage: 5V
  • Input Voltage (limit) 21V
  • DC Current per I/O Pin: 20mA
  • DC Current for 3.3V Pin: 50mA
  • Analog Input Pins: 8 (ADC 10 bit)
  • Analog Output Pins: Only through PWM (no DAC)
  • 14 digital pins
  • External Interrupts: All digital pins
  • Interfaces: 1 UART, 1 SPI, 1 I2C
  • LED_BUILTIN: 13
  • USB
  • Dimensions: 45x25mm
  • Official Library Available
  • Arduino Part #: ABX00028

Arduino Nano Every Product Help and Resources

SparkFun Qwiic Shield for Arduino Nano Hookup Guide

January 30, 2020

Hookup Guide for the SparkFun Qwiic Shield for Arduino Nano.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

5 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.

1 of 2 found this helpful:

Incredibly robust, very fast.

Uploading is a little slow, but it runs exceptionally fast for its small size and price. I highly recommend to Arduino beginners or anyone who wants lots of processing power in a small package at a low cost. Some NeoPixel pattern libraries aren't supported, but most things seem to work quite well.