Lithium Ion Battery Pack - 10Ah (3A/1A USB Ports)

This is the same 10Ah battery pack that provides power to the SparkFun Jetbot! The battery pack supports blind plug-in with two fast charging protocol USB ports, along with a simple capacity indicator and power button to make this a great option for mobile USB power on your next project. The USB ports support intelligent identification and fast charging protocol (QC 3.0 18W).

  • 10,000 mAh capacity
  • Micro USB Input: 5V 2A, 9V 2A
  • Type-C Input: 5V 3A, 9V 2A, 12V 1.5A (PD+QC 3.0 18W)
  • USB Output: 5V 3A, 9V 2A, 12V 1.5A (QC 3.0 18W)
  • Type-C Output: 5V 3A, 9V 2A, 12V 1.5A (PD+QC 3.0 18W)

Lithium Ion Battery Pack - 10Ah (3A/1A USB Ports) Product Help and Resources

Assembly Guide for SparkFun JetBot AI Kit V2.0

March 27, 2020

Assembly Guide for the SparkFun JetBot AI Kit v2.0. This tutorial includes photos & comments to assemble the two-layer chassis & additional components unique to the JetBot kit.

Powering your Jetbot

In the new revision of the battery pack, both USB ports on the battery pack are orange. We recommend using the USB port that is on the opposite side of the power button to power any single board computers (SBCs). Otherwise, we have found that the other USB port can cause the SBC to brown out.

battery pack USB ports
USB ports on the battery pack. (Click to enlarge)


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

3 Electrical Prototyping

Skill Level: Competent - You will be required to reference a datasheet or schematic to know how to use a component. Your knowledge of a datasheet will only require basic features like power requirements, pinouts, or communications type. Also, you may need a power supply that?s greater than 12V or more than 1A worth of current.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • jimg / about 3 years ago / 1

    Anyone know the dimensions of this pack? I'm looking to replace eight AA batteries.

Customer Reviews

No reviews yet.