Pimoroni Fan SHIM for Raspberry Pi

Make you Raspberry Pi 4 seriously cool with the Fan SHIM from Pimoroni! This 30mm no-solder, controllable CPU fan with RGB LED and tactile switch will give your Raspberry Pi significantly better thermal performance. It's whisper-quiet too!

The Fan SHIM uses a friction-fit header, so it just slips onto your Pi's pins and it's ready to go, no soldering required! Note that, due to the height of the fan, if you want to use HATs or pHATs with Fan SHIM, then you'll need to use a tall header. The fan can be controlled in software, so you can do crafty things like toggle it on when the CPU reaches a certain temperature. Use the LED as a handy visual indicator to show fan status, CPU load/temperature, whatever! The tactile switch can also be programmed, so you can use it to toggle the fan on or off, or to switch between temperature-triggered or manual mode.

Note: Not heatsink-compatible. When mounting or detaching the fan, or assembled Fan SHIM, do not push on the fan itself, as it is liable to break. Additionally, the Raspberry Pi is NOT included with the Fan SHIM and will need to be purchased separately.

  • Fan SHIM PCB
  • 30mm 5V DC fan with JST connector
  • M2.5 nuts and bolts
  • 30mm 5V DC fan
  • 4,200 RPM
  • 0.05 m3/min air flow
  • 18.6 dB acoustic noise (whisper-quiet)
  • Friction-fit header
  • No soldering required
  • RGB LED (APA102)
  • Tactile switch
  • Compatible with Raspberry Pi 4 (and 3 B+, 3 A+)
  • Python library and daemon
  • Fan Shim Dimensions: 45x39x11mm

Pimoroni Fan SHIM for Raspberry Pi Product Help and Resources

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

4.5 out of 5

Based on 2 ratings:

Currently viewing all customer reviews.

Solved my overheating RPi-4B

My RPi-4B was very hot to the touch and the heat sinks that I added did not seem to help. So I ordered the Fan Shim and installed it as well as removing the heat sinks. The RPi is now running cooler, the Fan Shim is very quiet.

Super easy installation

attaches easily to GPIO and just works when you connect to a power source :) has definitely helped keep the board cooler