×

SparkFun will be closed on Tuesday, November 5th to support our team in being able to go out and vote! Orders placed after 2 pm MT Monday, November 4th will ship on Wednesday, November 6th. Thanks for your patience and understanding.

Iridium Certified Passive Antenna

This product has been replaced by the Iridium+GNSS M1600HCT-P-SMA antenna.

The M1621HCT-P-SMA is a high performance Iridium Certified passive antenna designed for wireless applications.

The antenna is built on proprietary Maxtena Helicore® technology. This technology provides exceptional pattern control, polarization purity and high efficiency in a very compact form factor. This antenna operates at 1621 MHz at 60% efficiency.The M1621HCT-P-SMA is a screw-on design, featuring an integrated SMA connector and is rated IP-67 when mounted for added protection.

This product is designed for applications requiring high quality reception of the Iridium network and is ideal when: the orientation of the unit containing the antenna is random, the unit is used in harsh environments, and/or the antenna is mounted externally and in close proximity to other antennas

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • dvdsosa / about 4 years ago / 1

    Hello,

    As this is out of stock, do you have any alternative?

    Regards, David.

Customer Reviews

No reviews yet.