MPLAB PICkit 4 In-Circuit Debugger

Added to your shopping cart

This is the PICkit 4, the official programmer from Microchip. The PICkit 4 allows debugging and programming of PIC®, dsPIC®, AVR, SAM and CEC flash microcontrollers and MPUs using the powerful graphical user interface of the MPLAB X Integrated Development Environment (IDE). The MPLAB PICkit 4 is connected to a PC using a high-speed 2.0 USB interface and can be connected to the target via an 8-pin Single In-Line (SIL) connector. The connector uses two device I/O pins and the reset line to implement in-circuit debugging and In-Circuit Serial Programming™ (ICSP™). An additional micro SD card slot and the ability to be self-powered from the target means you can take your code with you and program on the go. Comes with a USB to micro-B USB cable.

  • MPLAB PICkit 4 In-Circuit Debugger/Programmer
  • USB to micro-B USB cable
  • Warranty card
  • 2 MPLAB PICkit 4 stickers
  • Powered by a high-speed USB 2.0, no external power required
  • Real-time execution
  • MPLAB X IDE compatible (free copy included)
  • Built-in over-voltage/short circuit monitor
  • Firmware upgradeable from PC/web download
  • Fully enclosed
  • Target voltage of 1.20V to 5.5V
  • Can supply up to 50mA of power to the target
  • Minimal current consumption at <100µA from target
  • Diagnostic LEDs (power, busy, error)
  • Read/write program and data memory of microcontroller
  • Erase of program memory space with verification
  • Freeze-peripherals at breakpoint
  • 8-pin single in-line header supports advanced interfaces such as 4-wire JTAG and Serial Wire Debug with streaming Data Gateway
  • Backward compatible for demo boards, headers and target systems using 2-wire JTAG and ICSP

MPLAB PICkit 4 In-Circuit Debugger Product Help and Resources

Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

3 Programming

Skill Level: Competent - The toolchain for programming is a bit more complex and will examples may not be explicitly provided for you. You will be required to have a fundamental knowledge of programming and be required to provide your own code. You may need to modify existing libraries or code to work with your specific hardware. Sensor and hardware interfaces will be SPI or I2C.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #134773 / about 5 years ago / 1

    I'm hoping this portends use of PIC chips -- many of which have a built-in Real Time Clock Calendar (RTCC).

Customer Reviews

5 out of 5

Based on 2 ratings:

Currently viewing all customer reviews.

Works

I use this with MPLAB IDE (and IPE) with PIC16 and PIC10 ICs and it works great.

Good product

Works with AVR chips.