Latch Terminals - 5mm Pitch (2-Pin)

You'll have no need for a screwdriver with this terminal! This is a 2-pin Latch Terminal with 5mm pitch pins. Each pin is rated up to 250V @ 11A and will line up well with the standard 0.19" spacing. Please note that the pins are thick enough (1.20mm OD) that you may need to increase the hole diameter on some boards. Each of the terminals can accept 18-22AWG wire.

  • Latch Terminal
  • 5mm Pitch
  • 2-Pin
  • Tin Plated Brass Terminals
  • 18-22AWG Wire Range
  • Operation Temperature: -55°C~+100°C

Latch Terminals - 5mm Pitch (2-Pin) Product Help and Resources

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

1 Soldering

Skill Level: Noob - Some basic soldering is required, but it is limited to a just a few pins, basic through-hole soldering, and couple (if any) polarized components. A basic soldering iron is all you should need.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.