7.0" TFT LCD Display

The 7.0" TFT Liquid Crystal Display is a color active matrix LCD module that incorporates an amorphous silicon thin-film transistor. It is composed of a colour TFT-LCD panel, driver IC, FPC and a back light unit.The module display area contains 800 x 480 pixels.

  • Viewing Direction: 12:00
  • Gray Scale Inversion Direction: 6:00
  • Active Area (W x H): 153.84 x 85.63 mm
  • Dot Pitch: (W x H) 0.1923 x 01.1784 mm
  • Driver IC: Source: EK9716 Gate: EK73002
  • Backlight Type: 27 LEDs
  • Display Resolution Pixels: 800 x 480
  • Interface Type: Parallel RGB 24-bit
  • Color Depth: 16.7 M
  • Pixel Arrangement: RGB Vertical Stripe
  • Surface Treatment: AG
  • Input Voltage: 3.3 V (typical)
  • Module Size: 164.90 x 100.00 x 3.50 mm
  • Operating Temperature Range: -20 C to + 70 C

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.