2.4" TFT LCD Display with Capacitive Touch

The 2.4" TFT LCD Display with Capacitive Touch is a colour active matrix LCD module incorporating amorphous silicon TFT (Thin Film Transistor). It is composed of a colour IPSTFT-LCD panel, driver IC, FPC and a back light unit. The module display area contains 240 x 320 pixels.

  • Viewing Direction: ALL
  • Gray Scale Inversion Direction: N/A
  • Active Area (W x H): 36.72 × 48.96 mm
  • Dot Pitch: (W x H) 0.153 × 0.153 mm
  • Driver IC: ILI9341V
  • Backlight Type: 4 LEDs
  • Display Resolution Pixels: 240 x 320
  • Interface Type: MCU-16bit/SPI
  • Surface Luminance: 200 cd/m2 (typical)
  • Color Depth: 262 K
  • Pixel Arrangement: RGB Vertical Stripe
  • Surface Treatment: AG
  • Input Voltage: 2.8 V (typical)
  • Module Size - W x H: 42.72 x 60.26
  • Operating Temperature Range: -20 C to + 70 C

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.