Logitech C270 Webcam - USB 2.0

$ 42.95 $ 24.95

Added to your shopping cart

This is the Logitech C270 Webcam. With a sleek compact look and a black finish, this is not just for looks. This economical choice provides a 720p/30FPS HD resolution in a 16:9 widescreen format. The Logitech C270 webcam is compatible with most major messaging applications like Skype, Windows Live Messenger, Yahoo Messenger and more, giving you a wide selection of use.

Fluid Crystal technology provides smoother videos, sharper pictures, richer colors and clearer sound in real-world conditions. With the automatic light correction, even if you make a video call in dim or poorly backlit settings, the camera will intuitively adjust to produce the best possible image.

The built-in noise-reducing mic makes sure your voice comes across clearly, even if you're in busy surroundings. This flexible webcam comes with a universal clip for mounting so you can either attach it securely to your screen or sit it on a shelf.

  • C270 webcam
  • 1.5m (5') cable
  • User Documentation
  • USB port
  • Max Resolution - 720p/30fps
  • 16:9 Widescreen
  • Photo Resolution - 3MP
  • Focus Type - Fixed focus 40cm and beyond
  • Lens Type - Plastic
  • Auto Light Correction
  • Built-in mic with noise cancellation - mono
  • Field of View 60°

Logitech C270 Webcam - USB 2.0 Product Help and Resources

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

4.5 out of 5

Based on 6 ratings:

Currently viewing all customer reviews.

1 of 1 found this helpful:

It does its job well and is easy to use

We're doing more remote conferencing now and wanted something that could be easily detached when not needed for security/privacy reasons. This little camera does the job and does not botch the color / lighting. The audio works well. Note that the Ligitech software does keep a boot and usage log with minimal information in your user account temp directory.
Recommended for simple web A/V use!

1 of 1 found this helpful:

Decent Basic Web Cam

It's been increasingly obvious to me that I was going to have to get a webcam for job search and networking purposes. The next problem was finding something with halfway decent ratings that didn't cost a lot. The C270 fits the bill. Despite the pictorial instructions enclosed with the camera, it did not come with a software CD. But I got the latest stuff from the Logitech website, which was probably better, anyway. It still took playing around with the camera and microphone settings on my computer to get it to work, but now it does. I have no complaints about this camera. Unfortunately, when I used it for the first time in a Zoom meeting, it became apparent just how slow the wifi is where I live! I would recommend a broadband connection. 15 Mbps wasn't enough.

Perfect - does everything I wanted it to do!

Small, simple to set up.

Logitech C270 Webcam

Camera works great. Delivery was quick. No complaints at all. Would buy from SparkFun again.

Exactly as advertised

I purchased two of these to monitor my 3d printers. They worked out of the box without issue. The focus can be adjusted by popping-off the face cover, and then removing three philips-head screws and the top of the frame. There's a twist mechanism on the camera itself.

Ez to use, jetson-compatible camera

Easy to use, disassemble, and reassemble. 4 stars instead of 5 because of no straitforward mounting options, but I found heavy-duty double sided tape works well for mounting.