FPC Camera Connector - 24-Pin, 0.5mm (Bottom-Contact)

Amphenol FCI FFC/FPC Flexible Circuit Connectors are a broad range of innovative connector solutions to terminate FFC/FPC. This 24-Pin FPC connector has a 0.5mm pitch and comes with a bottom contact in a right angle orientation and a surface mount termination. This connector has a current rating of 500mA and a voltage rating of 50V. These 0.5mm pitch connectors provide a cost-effective, higher pin count flex connector solution. A traditional sliding actuator secures the cable.

This is the connector used on the SparkFun Edge Development Board - Apollo3 Blue to connect the (HM01B0) Himax CMOS Imaging camera.

  • Number of Positions: 24 Position
  • Pitch: 0.5mm
  • Termination Style: SMD/SMT
  • Mounting Angle: Right Angle
  • Contact Location: Bottom Contact
  • Contact Plating: Tin
  • Current Rating: 500mA
  • Minimum Operating Temperature: -55C
  • Maximum Operating Temperature: +105C
  • Housing Material: Liquid Crystal Polymer (LCP)
  • Voltage Rating: 50V
  • Contact Material: Phosphor Bronze
  • Flammability Rating: UL 94 V-0
  • Actuation Type: ZIF
  • Insulation Resistance: 100MOhms
  • FFC, FCB Thickness: 0.30mm, 0.33mm
  • Height Above Board: 1.80mm
  • Locking Feature: Slide Lock
  • Cable End Type: Straight, Tapered

FPC Camera Connector - 24-Pin, 0.5mm (Bottom-Contact) Product Help and Resources

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

3 Soldering

Skill Level: Competent - You will encounter surface mount components and basic SMD soldering techniques are required.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.